RC-Z2429 - Cable clamp type cage and shield adapter
1604500

Cable clamp type cage and shield adapter, shielded: yes, litz wire bundle diameter: 3.8 mm, cable diameter range: 4.5 mm ... 5.5 mm, series: NC, RC, this item is expected to be lead-free from Q1 2027 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Detalhes dos produtos








Produtos compatíveis