SACCBP-M12MSB-2CON-M16/1,0-910X - Device connector rear mounting
1239925

Device connector rear mounting, PROFIBUS, 2-position, Pin, straight, M12, B-coding, on free cable end, Cable connection, cable length: 1 m, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Detalhes dos produtos









Produtos compatíveis


Vantagens

Preassembled with cables in various standard lengths for immediate use
Customer-specific assemblies and cable lengths can be supplied
Sealed on the cable side for optimum tightness of seal
Cable designs for all common networks and fieldbuses
For high transmission safety: shield connection to the housing with optional EMC nut