RAD-CON-MCX-MCX-SS - Antenna cable
2867607

Antenna cable, outside diameter: 2.8 mm (0.11 in.), inner conductor: stranded, attenuation: 0.9 dB at 900 MHz, connection: MCX (male) -> MCX (male), cable length: 0.3 m (1 ft.)

Detalhes dos produtos







Produtos compatíveis


Vantagens

Easy installation, thanks to flexible inner conductor
For indoors