CABLE-25/8/250/RSM/ARADEX - Adapter cable
2981596

Cable adapter for PSR over-speed safety relays (PSR-RSM4 and PSR-MM30), 25/8-pos., cable length: 2.5 m, for controller: Aradex

Detalhes dos produtos








Produtos compatíveis


Vantagens

D-SUB connection, 25-pos.
Length of connecting cable to over-speed safety relay: 2.5 m
Controller type:ARADEX
Suitable for connection to the existing motor feedback interface of an electrical drive
Option to connect to safe PSR-RSM4 and PSR-MM30 over-speed safety relays