ME 35 OT-MSTBO SET - Upper housing part
2707738

DIN rail housing, Set comprised of upper housing part, 8 PCB headers (3-pos.), and 8 PCB terminal blocks with screw connection (3-pos.), width: 35.2 mm, height: 99 mm, depth: 45.85 mm, color: green (similar RAL 6021)

Este produto precisa de outros produtos para a operação. Acessórios necessários

Detalhes dos produtos










Produtos compatíveis




Vantagens

Tool-free mounting
Available in overall widths from 12.5 mm ... 90 mm, modular extension is possible
Flammability rating V0 in accordance with UL 94
Variety of connection technology
Can be mounted on the DIN rail
With integrated or DIN-rail-mountable bus connector as an option