SAC-4P-7,15-PUR/M12FST SH - Power cable
1190010

Power cable, 4-position, PUR halogen-free, black RAL 9005, shielded (Advanced Shielding Technology), free cable end, on Socket straight M12, coding: T, cable length: 7.15 m, For direct current up to 12 A/63 V

Detalhes dos produtos









Produtos compatíveis



Vantagens

Easy and safe: 100 % electrically tested plug-in components
Protection against incorrect connection using special T-coding
Shield power reliably – 360° shielding to reduce electromagnetic loads
Our standard: robust halogen-free PUR cable