SAC-4P-25,0-PUR /M12FSS PE SH - Power cable
1419219

Power cable, 4-position, PUR halogen-free, orange RAL 2003, shielded (Advanced Shielding Technology), free cable end, on Socket straight M12, coding: S, cable length: 25 m, for AC current up to 12 A/690 V

Detalhes dos produtos







Produtos compatíveis



Vantagens

Easy and safe: 100 % electrically tested plug-in components
Protection against incorrect connection using special S-coding
Our standard: robust halogen-free PUR cable
Shield power reliably – 360° shielding to reduce electromagnetic loads