cULus Recognized
ID de certificação: E60425-19931012Tensão nominal UN | Corrente nominal IN | Secção transversal American Wire Gauge | Secção transversal mm2 | |
---|---|---|---|---|
B | ||||
300 V | 10 A | 24 - 14 | ||
D | ||||
300 V | 10 A | 24 - 14 |
PCB connector, nominal cross section: 2.5 mm2, color: gray, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Socket, number of rows: 1, number of positions: 3, product range: FKCN 2,5/..-ST, pitch: 5.08 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, locking clip: - Locking clip, plug-in system: COMBICON MSTB 2,5, locking: without, mounting method: without, type of packaging: packed in cardboard
Tensão nominal UN | Corrente nominal IN | Secção transversal American Wire Gauge | Secção transversal mm2 | |
---|---|---|---|---|
B | ||||
300 V | 10 A | 24 - 14 | ||
D | ||||
300 V | 10 A | 24 - 14 |