TC-XC96-DO32-PS-P-HIMAX01
   - 
  Module carrier
    
      2908920
      
      
    
  
      Termination Carrier for connecting the 24/32 PSR-PS 22 coupling relay to the HIMA HIMax controller digital output cards. Suitable for the HIMax X-DO 24 01 and X-DO 32 01 cards. Solution for Emergency Shut Down (ESD) applications.
      Este produto precisa de outros produtos para a operação.
      Acessórios necessários
    
  Detalhes dos produtos
Produtos compatíveis
Vantagens
Mechanically decoupled, passive PCB
        Robust aluminum profile with integrated DIN rail
        Side parts with integrated end clamps
        Simple or redundant supply (decoupled from diode, protected against polarity reversal) and monitoring function implemented via separate DIN rail module
        The feed-in and fault signaling module is supplied as standard and does not have to be ordered separately
        Cable sets for signal connection are supplied as standard and do not have to be ordered separately