TC-XC96-AI32-EX2-PRS-HIMAX01 - Module carrier
2908732

Termination Carrier for redundantly connecting 32 MACX Analog Ex i signal conditioners with double output to analog input cards of the HIMA HIMax controller, via one C96 connector, 96-pos. Suitable for the HIMax X-AI 32 01 card, with HART multiplexer connection

Este produto precisa de outros produtos para a operação. Acessórios necessários

Detalhes dos produtos










Produtos compatíveis




Vantagens

Mechanically decoupled, passive PCB
Robust aluminum profile with integrated DIN rail
Side parts with integrated end clamps
Interface for connection to HART multiplexer via IDC/FLK male strip
Simple or redundant supply, decoupled from diode, protected against polarity reversal
The feed-in/fault signaling module is supplied as standard and does not have to be ordered separately
Cable sets for signal connection are supplied as standard and do not have to be ordered separately