NBC-M12MRY/0,2-94H/M12MRY
-
Hybrid cable
1490669
Hybrid cable, Ethernet hybrid CAT5 (100 Mbps), 8-position, PUR halogen-free, black RAL 9005, shielded (Advanced Shielding Technology), Plug angled M12, coding: Y / IP65/IP67, on Plug angled M12, coding: Y / IP65/IP67, cable length: 0.2 m, Power with Ethernet (PWE), Customer version
Detalhes dos produtos
Product type | Data cable preassembled |
Application | Standard |
Sensor type | Ethernet hybrid |
Number of positions | 8 |
No. of cable outlets | 1 |
Shielded | yes |
Coding | Y |
Bus system | Ethernet |
Signal type/category | Ethernet hybrid CAT5 (IEC 11801), 100 Mbps |
Status display | no |
Status display present | no |
Nominal voltage UN | 48 V AC (Power and data) |
50 V DC (Power and data) | |
Nominal current IN | 6 A (Power) |
0.5 A (Data) | |
Transmission medium | Copper |
Transmission speed | 100 Mbps |
Flammability rating according to UL 94 | V0 |
Connection 1 | |
Type | Plug angled M12 / IP65/IP67 |
Number of positions | 8 (4+4) |
Coding type | Y (Hybrid) |
Shielded | yes |
Handle color | black |
Material | CuZn (Contact) |
Ni/Au (Contact surface) | |
PA (Contact carrier, data) | |
PA (Contact carrier, power) | |
TPU, hardly inflammable, self-extinguishing (Grip body) | |
Zinc die-cast, nickel-plated (Screw connection) | |
Insertion/withdrawal cycles | ≥ 100 |
Insulation resistance | ≥ 100 MΩ |
Tightening torque | 0.4 Nm |
Degree of protection | IP65/IP67 |
Ambient temperature (operation) | -25 °C ... 90 °C |
Connection 2 | |
Type | Plug angled M12 / IP65/IP67 |
Number of positions | 8 (4+4) |
Coding type | Y (Hybrid) |
Shielded | yes |
Handle color | black |
Material | CuZn (Contact) |
Ni/Au (Contact surface) | |
PA (Contact carrier, data) | |
PA (Contact carrier, power) | |
TPU, hardly inflammable, self-extinguishing (Grip body) | |
Zinc die-cast, nickel-plated (Screw connection) | |
Insertion/withdrawal cycles | ≥ 100 |
Tightening torque | 0.4 Nm |
Degree of protection | IP65/IP67 |
Ambient temperature (operation) | -25 °C ... 90 °C |
Cable length | 0.2 m |
Ethernet hybrid [94H] | |
Desenho cotado |
|
UL AWM Style | 20233 (80°C/300 V) |
Number of positions | 8 |
Shielded | yes |
Cable type | Ethernet hybrid [94H] |
Conductor structure | 1x4x AWG 26+1x4x AWG 18 |
AWG signal line | 26 |
AWG power supply | 18 |
Conductor cross section | 4x 0.15 mm² (Data) |
4x 0.85 mm² (Power) | |
Wire diameter incl. insulation | 1.03 mm ±0.02 mm (Data) |
1.6 mm ±0.1 mm (Power) | |
External cable diameter | 8.80 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | black RAL 9005 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PP (Data) |
PP (Power) | |
Single wire, color | white/orange, orange, white/green, green, white, blue, brown, black |
Overall twist | 1 star quad and 4 wires with 2 fillers |
Optical shield covering | 85 % |
Insulation resistance | ≥ 5 GΩ*km |
Loop resistance | ≤ 280.00 Ω/km (Data) |
≤ 45.00 Ω/km (Power) | |
Wave impedance | 100 Ω ±5 Ω (at 100 MHz) |
Differential impedance | 100 Ω ±5 % (at 100 MHz) |
Nominal voltage, cable | ≤ 125 V (Peak value, not for high-power applications) |
Test voltage Core/Core | 2000 V (50 Hz, 1 min.) |
Test voltage Core/Shield | 2000.00 V (50 Hz, 1 min.) |
Minimum bending radius, fixed installation | 4 x D |
Minimum bending radius, flexible installation | 8 x D |
Dynamic load capacity (bending) | Max. bending cycles: 2000000, Bending radius: 15 x D, Traversing path: 4.5 m, Traversing rate: 3 m/s, Acceleration: 3 m/s², Ambient temperature: -20 °C ... 60 °C |
Shield attenuation | ≥ 80.00 dB (30 MHz ... 100 MHz) |
Halogen-free | according to IEC 60754-1 |
Flame resistance | UL 1581, Section 1060 and UL 2556, Section 9.3 (FT1) |
IEC 60332-1-2 | |
Resistance to oil | in accordance with IEC 60811-404 |
According to DIN EN 50363-10-2 | |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-30 °C ... 70 °C (Cable, flexible installation) | |
-20 °C ... 60 °C (for installation) | |
-20 °C ... 60 °C (cable, drag chain applications) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP65/IP67 |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-113 |
N.º de artigo | 1490669 |
Pcs./Emb | 1 Unidade |
Quantidade mínima de pedido | 50 Unidade |
Observação | Produção ligada a pedido (sem devolução) |
Chave comercial | AF1 |
Chave de produto | AF1CML |
GTIN | 4063151937225 |
Peso por unidade (inclusive embalagem) | 81,518 g |
Peso por unidade (excluindo embalagem) | 22,22 g |
Número do imposto alfandegário | 85444290 |
País de origem | PL |
ECLASS
ECLASS-13.0 | 27060307 |
ETIM
ETIM 9.0 | EC001855 |
EU RoHS | |
Cumpre os requisitos de substância segundo a Diretiva RoHS | Sim (Sem regras de exceção) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
Nenhuma substância perigosa acima dos valores-limite
|
EU REACH SVHC | |
Nota sobre as substâncias candidatas ao REACH (n.º CAS) | Nenhuma substância numa proporção superior a 0,1 % em massa |
Produtos compatíveis
Phoenix Contact S.A.
Sintra Business Park, Edifício n°1 Zona Industrial da Abrunheira, sala 0M, 2710-089 SINTRA