Cable gland, with flat gasket
G-ESIS-M12-S68L-PEPDS-BK
-
Cable gland
1415106
Cable gland, material for screw connection: PA, application: Ex, external cable diameter 3 mm ... 6 mm, shielding: no, connecting thread: M12 x 1.5, color: jet black, with flat gasket
Detalhes dos produtos
IECEx
ID de certificação: IECEx PTB 13.0034XATEX
ID de certificação: PTB 13 ATEX 1015 XDNV GL-EX
ID de certificação: TAE00002SVProdutos compatíveis
Vantagens
Glow-wire test: 750°C
Weatherproof sealing material
Halogen-free