For continuous monitoring and intelligent management, there is constant communication with the QUINT UPS. Thanks to automatic detection of the battery module and tool-free switching during operation, quick installation is possible. The battery modules for QUINT UPS with IQ Technology leave the warehouse fully charged.
UPS-BAT/VRLA/24DC/12AH
-
Battery module
2320322
Please use the following item in new systems: 1274119.
Battery module, lead AGM, VRLA technology, 24 V DC, 12 Ah, tool-free battery replacement, automatic detection, and communication with QUINT UPS-IQ
Detalhes dos produtos
Input voltage | 24 V DC |
Buffer period | 22.5 min (20 A) |
9 min (40 A) |
Nominal output voltage | 24 V DC |
Output current Imax | 50 A |
Output fuse | 2x 25 A |
Connection in parallel | 5 |
5 | |
Connection in series | no |
Battery operation | |
Nominal output voltage | 24 V DC |
Nominal output current (IN) | 50 A |
End-of-charge voltage | 27.6 V (20 °C) |
Charging current | 4.8 A |
Nominal capacity | 12 Ah |
Battery module service life | 6 Years ... 9 Years (20 °C) |
Latest startup date (battery only) | 12 Months (0 °C ... 20 °C) |
Latest startup (battery only) - range | 9 Months ... 12 Months (20 °C ... 30 °C) |
6 Months ... 9 Months (30 °C ... 40 °C) | |
Battery technology | VRLA-AGM |
Memory medium | Lead rechargeable battery module |
Accumulator type | Panasonic LC-VA1212PG1 |
Number of cells | 2 |
Size designation | Block |
Battery pack | yes |
IQ technology | Yes |
Temperature sensor | yes |
Suitable for fast charging | yes |
Product type | Battery module |
Product family | Battery module (device with battery) |
Disposal | Used batteries must not be thrown away with household waste, they should instead be disposed of in accordance with applicable national regulations. |
IQ technology | Yes |
Insulation characteristics | |
Protection class | III |
Degree of pollution | 2 |
Width | 202 mm |
Height | 202 mm |
Depth | 110 mm |
Mounting position | horizontal DIN rail NS 35, EN 60715 |
Housing material | Metal |
Type of housing | Galvanized sheet steel, powder-coated |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | 0 °C ... 40 °C |
Ambient temperature (storage/transport) | 0 °C ... 40 °C |
Max. permissible relative humidity (operation) | ≤ 95 % |
Shock | 18 ms, 30g, in each space direction (according to IEC 60068-2-27) |
Vibration (operation) | < 15 Hz, amplitude ±2,5 mm, 15 Hz ... 150 Hz, according to IEC 60068-2-6 |
15 Hz ... 150 Hz, 2.3g, 90 min. |
Standard - Electrical safety | EN 62368-1/VDE 0868-1 |
Shipbuilding approval | DNV GL (EMC A), ABS |
UL approvals | UL/C-UL listed UL 508 |
UL/C-UL Recognized UL 60950-1 | |
UL ANSI/ISA-12.12.01 Class I, Division 2, Groups A, B, C, D (Hazardous Location) | |
VdS approval | G 100001 |
Suited for EX-applications | no |
N.º de artigo | 2320322 |
Pcs./Emb | 1 Unidade |
Quantidade mínima de pedido | 1 Unidade |
Chave comercial | CMU |
Chave de produto | CMUEV3 |
GTIN | 4046356554107 |
Peso por unidade (inclusive embalagem) | 9 130 g |
Peso por unidade (excluindo embalagem) | 9 130 g |
Número do imposto alfandegário | 85072080 |
País de origem | CN |
ETIM
ETIM 8.0 | EC000357 |
UNSPSC
UNSPSC 21.0 | 26111700 |
EU RoHS | |
Cumpre os requisitos de substância segundo a Diretiva RoHS | Sim |
isenções tanto quanto conhecido | 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-3
Uma lista de declaração de acordo com a RoHS da China relativa a artigos encontra-se na área de transferências do respetivo artigo, em "Declaração do fabricante". Para todos os artigos com EFUP-E não é emitida nem necessária uma tabela de declaração de acordo com a RoHS da China.
|
EU REACH SVHC | |
Nota sobre as substâncias candidatas ao REACH (n.º CAS) | Nenhuma substância numa proporção superior a 0,1 % em massa |
Produtos compatíveis
Vantagens
Maximum buffer times
Lead AGM (Absorbent Glass Mat) technology
Phoenix Contact S.A.
Sintra Business Park, Edifício n°1 Zona Industrial da Abrunheira, sala 0M, 2710-089 SINTRA