MCVU 1,5/ 6-GFD-3,81 GY - PCB connector
1179240

Direct plug-in block, nominal cross section: 1.5 mm2, color: gray, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of rows: 1, number of positions: 6, product range: MCVU 1,5/..-GFD, pitch: 3.81 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Direct mounting, conductor/PCB connection direction: 0 °, number of solder pins per potential: 1, plug-in system: COMBICON MC 1,5, locking: Screw locking mechanism, mounting method: Threaded flange, type of packaging: packed in cardboard

Detalhes dos produtos









Produtos compatíveis



Vantagens

Screwable flange for superior mechanical stability
Laterally mounted flange for screw connection in the housing or on the mounting panel
Maximum flexibility when it comes to device design – one header for connectors with different connection technologies