EML-HT (50X10)RL-T - High-temperature label
0830662

High-temperature label, large roll, for thermal transfer printers, resistant for 60 s at up to 300°C

Detalhes dos produtos








Produtos compatíveis



Vantagens

The EML-HT label is made of an acrylate film that is highly temperature-resistant. It can be used for marking printed circuit boards and in all industrial soldering processes
Continuous temperature range of -40 °C ... 180 °C, 300 °C for up to 60 seconds
When combined with the ink ribbon THERMOMARK-RIBBON 110 EML-HT, the marking is highly resistant to high temperatures and chemicals
The EML-HT ... materials are UL-listed
Labeling service: Phoenix Contact can custom-label all EML-HT ... markers in accordance with your requirements