LS-EMLP-AL 2L (27X17,5)
-
Device marker
1787604
Device marker, Aluminum label, silver-colored, unmarked, can be labeled with: TOPMARK NEO, TOPMARK LASER, mounting type: adhesive, Number of individual labels: 30, text field height: 17.5 mm, text field width: 27 mm
Detalhes dos produtos
Produtos compatíveis
Vantagens
Aluminum equipment marking for sticking on
Identification made from metal, high strength in a lightweight design
Increased durability thanks to painted and annealed surface
Project fields that can be individually labeled enable the exact assignment of each individual marker