EMPPR (45,8X45,8) PL-100 - Touch protection
0803476

Touch protection, Sheet, transparent, unmarked, mounting type: latching, text field height: 45.8 mm, text field width: 45.8 mm

Detalhes dos produtos








Produtos compatíveis



Vantagens

High level of mechanical and chemical stability
Suitable for permanent outdoor use
Stuck or snapped onto labeled CARRIER ... to protect the labeling
Extremely thick, yet flexible and transparent shock protection