IPD P 3P2,5 M A2,2 PVC GY
-
Connecting cable
1695444
Connecting cable, connection method: Push-lock connection, number of positions: 2+PE, Pin, 450 V, 16 A, PA, light gray, coding: P, 2.5 mm2, cable length: 2.2 m, Male straight, on free cable end
Este produto precisa de outros produtos para a operação.
Acessórios necessários
Detalhes dos produtos
Produtos compatíveis
Vantagens
Easy distribution of power, as components are plugged directly
Simple, time-saving wiring in the field with Push-Lock connection
Reliable installation in harsh environments with IP66, IP68, and IP69K throughout the entire system
Secure, tool-free locking even in particularly difficult installation situations
Fast commissioning with preassembled cable assemblies