cULus认证
认证ID: E60425| 额定电压UN | 额定电流IN | 接线容量AWG | 接线容量mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 6.3 A | 20 - 10 | ||
| C | ||||
| 600 V | 6.3 A | 20 - 10 | ||
保险丝端子,接线方式:螺钉连接,接线容量:0.5 mm2-6 mm2,AWG:20-10,标称工作电流6.3 A,标称工作电压:500 V,宽度:8.2 mm,保险丝类型:G/5 x 20,安装方式:NS 35/7.5,NS 35/15,NS32,颜色:深灰色。
| 额定电压UN | 额定电流IN | 接线容量AWG | 接线容量mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 6.3 A | 20 - 10 | ||
| C | ||||
| 600 V | 6.3 A | 20 - 10 | ||