News Keep up-to-date with the latest news about our products and technologies, our company, our strategic business development, and our sustainable commitment. You can download press information and image material conveniently in the download area.

  • Filters:
  • Applied Filters (1):
New twelve-port Ethernet-APL switch

New version of the Ethernet-APL switch with twelve ports: compact design, worldwide approvals

Phoenix Contact is expanding its Ethernet-APL portfolio to include two managed switch versions with twelve ports for process automation.

Sunclix crimp contacts

Sunclix crimp contacts for conductor cross-sections from 6 to 10 mm²

With the new Sunclix crimp contacts for conductor cross-sections from 6 to 10 mm², Phoenix Contact is expanding its portfolio for powerful DC connections.

KNX Step Power

Transparent and secure KNX communication up to 1,900 mA

Phoenix Contact has expanded its portfolio of KNX power supply units to include a new 1,280 mA version that complements the proven 640 mA model. The KNX bus power supplies offer system integrators and building automation specialists robust power supply solutions.

VAL-SPP-T1-1500DC-PV-2+V-UT-R lightning current arrester installed on a DIN rail in the room

New T1 lightning current arrester for photovoltaic systems with 1,500 V DC

With the VAL-SPP-T1-1500DC-PV-2+V-UT-R lightning current arrester, Phoenix Contact has added a type 1 lightning current arrester for photovoltaic systems with 1,500 V DC to its Safe Protection Plus product family.

Solutions for a sustainable, cross-sector power supply

The smarter E Europe 2026: Phoenix Contact promotes holistic energy concepts

Phoenix Contact will be exhibiting again at this year’s edition of Europe’s largest energy industry platform, “The smarter E Europe”. The company will be showcasing solutions for a sustainable, cross-sector power supply in Munich, Germany, from June 23 to June 25, 2026, in line with the trade fair motto “Accelerating Integrated Energy Solutions”.

CHARX control modular with software release 1.9.0 and new app for commissioning AC charging infrastructure

CHARX control modular AC charging controller: software release 1.9.0 and new cellphone app

Phoenix Contact is extending the range of functions of its CHARX control modular AC charging controllers: With automated authentication in accordance with ISO 15118-2 (plug-and-charge) and guided initial configuration via app, the controllers support additional features for the standard-compliant operation of AC charging infrastructure.

Illustration of the Catan C1 controller from Phoenix Contact with integrated color display, modular inputs and outputs, and lateral connection rows for building automation

Modular controller with KNX integration

With the Catan C1, Phoenix Contact is presenting a controller for building automation that combines open architecture, modular extendibility, and interoperability. As part of the product family of the same name, the Catan C1 has been designed for durability, maintainability, and reuse.

The new FLT-SPP type 1+2+3 lightning current arrester mounted on a DIN rail, free-floating in a room

High performance in surge protection

With the new Flashtrab SPP combined lightning current and surge arresters from the Safe Protection Plus product family, Phoenix Contact is providing innovative surge and lightning current protection for modern installations and systems: powerful, safe, and compact.

Step Power USB-PD mounted on a DIN rail

Supply and charge via the USB PD port

The new Step Power USB-PD power supply from Phoenix Contact is a flexible and efficient solution for supplying power to modern end devices in building automation. The USB PD (Power Delivery) standard not only supplies smart meter gateways, Raspberry Pis, and other smart home components reliably, but also charges mobile end devices such as tablets and laptops quickly.

Various buttons, switches, and indicator lights

Operation and signaling reinvented

With a comprehensive modular system kit, Phoenix Contact is presenting new solutions for reliable operation and clear signaling in the control cabinet and on the control panel. The buttons, switches, and indicator lights can be combined without tools and integrated into mounting openings with a width of 22 mm. The Push-in connection technology enables a convenient and safe wiring process.

PRC 20 with crimp connection

PRC 20 installation connectors with crimp connection

With the PRC 20 installation connectors with crimp connection, Phoenix Contact is extending its portfolio to include efficient solutions for semi- and fully automated production.

PTCB TM thermal-magnetic circuit breakers with four fused channels on a DIN rail

Perfect protection for insulated systems

With the new PTCB TM2 two-position thermal-magnetic device circuit breakers, Phoenix Contact is providing a state-of-the-art solution for high operational safety in insulated systems. The narrow width and ability to bridge to the Clipline complete terminal block range enable quick and easy integration into existing systems.

Terminal strip with terminal blocks and Push-X technology

Push-X product program continues to grow

Phoenix Contact is extending its XT product range to include terminal blocks with a nominal cross-section of 4 mm². This enables consistent, tool-free wiring for conductor cross-sections from 0.34 to 25 mm².

CMU DC current measuring unit mounted on a DIN rail

Current monitoring made easy

With the new CMU DC current measuring unit, Phoenix Contact offers a clearly understandable and compact solution for current monitoring. Existing systems can be extended easily to include practical energy and utilization monitoring due to their bridgeability.

Fame LPIT front with connected cables

Innovative plug-in test systems for the energy transition

With Fame LPIT, Phoenix Contact is presenting a new generation of plug-in test systems for low-power sensors in medium and high-voltage switchgear. The solution enables the fast, safe, and convenient testing of modern protective systems.

PSRcompact PSR-MC55 and PSR-MC73

The new generation of safety relays – PSRcompact: compact, efficient, and safe up to SIL 3 and PL e

Phoenix Contact is further extending its portfolio of safety relay modules with the new PSRcompact safety relay. The product family provides up to five enabling current paths in one space-saving housing. This makes the devices ideal for use in modern machine building and systems manufacturing concepts.

Person seated at a mounting bench working on a control cabinet

Ergonomics and productivity combined in a new mounting bench

More than ever before, efficiency is becoming a decisive factor in control cabinet building. The shortage of skilled workers and increasing demands on ergonomics are forcing companies to rethink their production concepts. They are increasingly looking for flexible solutions to make their mounting and wiring processes more efficient and ergonomic at the same time.

Sustainably marked terminal strip in a control cabinet

Sustainable marking material for all control cabinet components

In response to the growing demand for sustainable solutions, Phoenix Contact is launching a comprehensive portfolio of sustainable marking materials for industrial identification.

Mini Analog Pro and Macx Analog signal conditioners and measuring transducers on DIN rails with the EX i logo, SIL logo, and PL logo

NE-95-certified signal conditioners and measuring transducers for demanding process industry applications

Phoenix Contact is now providing complete, up-to-date NE-95 test reports for selected devices from the Mini Analog Pro and Macx Analog families of signal conditioners. The tests were carried out in accordance with the NAMUR recommendation NE 95 “Test methods for automation technology devices”. They confirm the high robustness, accuracy, and interoperability of the signal isolators in industrial use. The reports serve as a neutral basis for decision-making and support users with inquiries, approvals, and tenders. They often replace in-house function or integration tests.

Phoenix Contact and Symcon will be showcasing their new technology partnership at Light + Building 2026.

Phoenix Contact and Symcon enter into a technology partnership for open building automation

To further advance open, interoperable building automation, Phoenix Contact and Symcon have entered into a technology partnership. The goal of this collaboration is to provide planners, system integrators, and electrically skilled persons with an efficient path from hardware through software to ongoing operation.

Emalytics building management system

The Emalytics building management system is the key to the digital transformation in facility management

The long-term goal is to make all building data available centrally and consistently throughout its entire lifecycle. This requires a fully digitalized engineering process in which information is entered only once, stored in a structured manner, and processed across systems.

FLT-SEC-ZP2… surge protection with voltage pick-off in the main distribution of a building

Surge protection for the busbar with integrated voltage pick-off

The new FLT-SEC-ZP2-…-SV combined lightning current and surge arrester from Phoenix Contact sets new standards in the protection of meter panels: The low overall width of the surge protection leaves plenty of space for the other components mounted on the busbar.

PSR-MC35-EXI safety relay

New safety relay module for potentially explosive areas

With the new PSR-MC35-EXI safety relay, Phoenix Contact is further expanding its safety portfolio. The product enables safe operation in demanding industrial environments. It was specifically developed for use in zone 2 potentially explosive areas. The device also has IECEx and ATEX approval and therefore meets international safety requirements.

Hybrid connector for energy storage

Hybrid connector for energy storage

Designed for customer-specific assembly, the hybrid connector for electrical energy storage systems from Phoenix Contact provides a reliable and safe connection for power, signal, and data contacts. The new all-in-one solution offers cost-optimized and time-efficient installation that is specifically tailored to the customer’s needs.

Sunclix DC connectors

Sunclix DC connectors approved for 2,000 V DC in accordance with new TÜV test specification

The Sunclix DC connectors from Phoenix Contact are now approved for a system voltage of up to 2,000 V DC in accordance with the TÜV Rheinland 2 PfG 2925/01.23 test specification.

M12 power device connectors with push-pull fast locking

M12 power device connectors with push-pull fast locking

The new M12 push-pull power device connectors from Phoenix Contact extend the existing portfolio with a compact solution for reliable power transmission.

PPS BASIC-C profile cutter for cutting DIN rails, C rails, and neutral busbars to length

Cutting tool for busbars and standard DIN rails

Profile and rail cutters from Phoenix Contact enable standard DIN rails and cable ducts to be cut to length quickly, precisely, and burr-free. Due to the optimal lever ratio, cutting requires minimal effort and is easy on the joints, while the chip-free cut ensures a clean workspace and eliminates the need for rework.

PSRuni multifunctional safety relay

Best of Industry Award for PSRuni multifunctional safety relay

Major recognition for innovative safety of machinery: The PSRuni multifunctional safety relay was awarded the Best of Industry Award 2025 in the “Modular Machine Concept” category. The solution impressed users and industry experts alike and prevailed over strong competitors in Vogel-Verlag’s public online vote.

Industrial WLAN access point for powerful Wi-Fi 6 networks

New access point with Wi-Fi 6 for industrial automation

Phoenix Contact is extending its industrial wireless portfolio with new access points from the WLAN 2300 series, which support Wi-Fi 6 functions in accordance with IEEE 802.11ax. The devices can be used to create efficient and powerful WLAN networks with up to 100 devices per virtual access point interface.

Varioface Migration Solution

Plug-and-play upgrade without rewiring: I/O signals can be migrated quickly and safely with Varioface

With the new Varioface Migration Solution, Phoenix Contact presents a completely pluggable solution for efficiently upgrading to the ET 200SP HA controller. Integration is seamless and does not require any modifications to the control cabinet or changes to the existing field wiring.

Inside view of the Smart Ethernet Box

Smart Ethernet Box with improved outdoor housing and lock adapter

The Smart Ethernet Box from Phoenix Contact is a powerful outdoor PoE switch for demanding environments. New features include optimized housing functions and a lock adapter, which simplify installation, servicing, and access protection.

Patch panel versions from the PP-RJ-...-E series

New PP-RJ-... patch panel versions with IECEx and other approvals

Four PP-RJ-…-E versions have been added to the proven PP-RJ-… series of patch panel devices from Phoenix Contact. The new models are functionally identical to the previous versions, but offer clear added value: They have all the relevant approvals such as UL, UL HazLoc, DNV-GL, ATEX, and now also IECEx.

Cradle to Cradle Bronze certification of the Catan series from Phoenix Contact

Catan building automation portfolio receives Cradle to Cradle certification

The Catan building automation portfolio from Phoenix Contact has become the first building control system to be awarded the Cradle to Cradle Certified® Bronze sustainability certificate.

A world first in High Power Charging: Vehicle charging inlet with integrated charging controller

A world first in High Power Charging: Phoenix Contact integrates the charging controller directly into a CCS charging inlet for the first time

The CHARX connect advanced CCS charging inlet from Phoenix Contact sets a new standard for charging heavy electric vehicles – with integrated controller, detachable HV cables, reduced integration effort, and a high degree of future-proofing.

HPC charging cables for North America: NACS DC and CCS type 1 for fast charging up to 500 kW

New HPC charging cables for North America: Phoenix Contact expands portfolio with NACS and CCS type 1 for fast charging up to 500 kW

Phoenix Contact presents an expanded DC fast charging portfolio for the North American market, offering new NACS and CCS type 1 charging cables, standard-compliant safety, a robust ergonomic design, and a clear vision for the future.

Group photo of WSCAD, Phoenix Contact, ABB, and häwa at SPS

SPS 2025: The world’s first AI-generated control cabinet – produced by Phoenix Contact

The AI-generated demonstration cabinet, which was shown for the first time at SPS 2025, was created as part of a joint project between WSCAD, ABB, Phoenix Contact, and häwa.

Protective cover for CHARX connect universal CCS charging inlets mounted on an electric utility vehicle charging inlet, with optional LED status display and function button

Protective covers for CCS charging inlets – optimum protection with smart features

With maximum protection and simple operation, they set new standards for the everyday usability of electric utility vehicles: the new protective covers for CHARX connect universal CCS charging inlets from Phoenix Contact.

Production of terminal strips with the DIN Rail Fixture mounting device

Ergonomic mounting device for terminal strip production

The ergonomic BS-DIN Rail Fixture mounting device from Phoenix Contact enables terminal strips to be produced conveniently and reliably. Screw-in clamping blocks reliably hold the DIN rail in place, leaving both hands free for assembly.

M8 and M12 device connectors for SMT

M8 and M12 device connectors for automated production processes

Phoenix Contact is extending its range of device connectors for the transmission of data, signals, and power. The new M8 and M12 versions are suitable for direct integration into SMT soldering processes.

OCS Bat Hold battery holder set installed in an OCS housing

Battery holder for OCS and POS housings

The new OCS Bat Hold battery holder from Phoenix Contact is specially designed for the OCS and POS series electronics housings.

Thermoprocessing system

The future of process heating: Phoenix Contact is setting a new standard for safe automation in industrial process heating

The PLCnext Technology ecosystem from Phoenix Contact now satisfies globally applicable standards such as DIN EN ISO 13577-2/4 and NFPA 85, 86, 87 for industrial process heating.

Installation relays and installation contactors mounted on a DIN rail

Installation contactors and installation relays for buildings

Installation contactors and installation relays are characterized by their high reliability and efficiency. They are particularly suitable for use in electrical systems in the field of building automation.

PTCB TM systemic device circuit breakers

Phoenix Contact extends its device protection portfolio: Thermal-magnetic protection with a width of just 8 mm

With PTCB TM, Phoenix Contact is launching a new generation of thermal-magnetic circuit-breakers onto the market. With a width of just 8 mm, alignable current monitoring, and the capability of direct bridging to the CLIPLINE complete system, the product family ensures high efficiency and transparency in the control cabinet and is suitable for demanding industrial applications.

Eight-position M12 push-pull connectors

Simple signal cabling with M12 push-pull connectors

Phoenix Contact is extending its product portfolio to include A-coded, eight-position, pre-assembled signal cables with M12 push-pull connectors. These enable simple and fast signal cabling.

M12 push-pull data connectors for Ethernet applications

Preassembled M12 push-pull connectors for Ethernet applications

Phoenix Contact is presenting the new M12 push-pull network cables, which enable simple and reliable high-speed data transmission for Ethernet applications.

Series PC 16 HC PCB connectors with screw connection

Touch-protected PCB connectors with screw connection

The PC 16 HC series with extended touch protection from Phoenix Contact now also features classic screw connection technology for worldwide use.

Maintenance-free, durable TRIO3-CAP UPS

Maintenance-free DC UPS with integrated power supply and capacitive energy storage unit

Increasing digitalization with dynamic processes and rising electricity consumption are pushing supply networks to their limits.

M23 hybrid device connectors for soldering processes

M23 hybrid device connectors for wave soldering processes

The new M23 hybrid device connectors for wave soldering processes come as a space-saving 3-in-1 solution. They enable the reliable transmission of signals, data, and power in just one single connector.

Virtual PLCnext Control

Virtual PLCnext Control: A software-based controller for the industrial future

With Virtual PLCnext Control, Phoenix Contact is launching a software-based controller solution that enables flexible automation functions in virtualized IT environments.

Rugged WP 6000 series

New outdoor web panels of the WP 6000 product family

The new web panel from Phoenix Contact’s WP 6000 product family has been specially designed for use in extreme outdoor conditions.

EP4200/EP5200 raptor switches

New EP4200 and EP5200 Layer 2 raptor switches

The EP4200 and EP5200 series raptor switches from Phoenix Contact feature advanced Layer 2 functions with high performance and availability. They have been specially designed for demanding applications in critical infrastructures and in the energy sector.

Cellulink outdoor cellular routers

Cellulink outdoor cellular routers: cybersecurity now also for potentially explosive areas

The Cellulink outdoor cellular router product range from Phoenix Contact is being extended: New versions are now also available that have been specially developed for use in Zone 2 potentially explosive areas. The devices have IECEx and ATEX approval and therefore enable secure operation in demanding industrial environments.

PLC-Interface Ethernet gateway relay system mounted on a DIN rail with various protocol names next to it

Reinventing automation with relays: The network-capable PLC-Interface Ethernet Gateway remote relay system with multi-protocol connection to the controller

The modular PLC-Interface Ethernet Gateway remote relay system from Phoenix Contact with flexible channel assignment optimizes simple applications with up to 56 I/O channels. The compatibility with common controller software makes a high level of flexibility and intuitive network integration possible.

M17 PRO hybrid connector

M17 PRO hybrid connectors in accordance with the IEC standard

The new M17 PRO hybrid connector in accordance with the IEC 61076-2-117 standard from Phoenix Contact is the new benchmark in terms of compatibility and flexibility.

Heavycon module carrier frames with click-in latching

Click-in module carrier frames for heavy-duty connectors

The new Heavycon series click-in module carrier frame from Phoenix Contact simplifies the assembly and installation of heavy-duty connectors significantly. The tool-free click-in latching system enables the inserts to be mounted quickly and reliably – without any screws.

XT 1,5 terminal blocks including the different conductor types and the conductor cross-section range

Terminal blocks with Push-X technology for wiring from 0.34 mm²

The Push-X product range is growing: With the new XT 1,5 terminal blocks, Phoenix Contact is extending the series to include versions for conductor cross-sections from 0.34 to 2.5 mm².

Contact insert module for high-current applications

Heavycon power contact insert modules for high-current applications

The new Heavycon power contact insert modules from Phoenix Contact have been specially developed for high-current applications up to 300 A. Combining them with other modules for signal, data, and power transmission in one housing creates a highly compact interface.

Software update 1.8 for CHARX control modular AC charging controllers

Software update for AC charging controllers: CHARX control modular now with comprehensive cybersecurity functions

The CHARX control modular AC charging controller from Phoenix Contact is the centerpiece of intelligent and future-proof charging infrastructure. With the new software release 1.8, it not only meets the current requirements of the RED Directive, but is also well prepared for the upcoming Cyber Resilience Act (CRA).

Data Service Interfaces (DSIs)

Data interfaces for control cabinets and devices

The new Data Service Interfaces (DSIs) from Phoenix Contact are a convenient solution for service work on control cabinets and devices. With various interfaces including RJ45 and USB, the space-saving service interfaces enable the quick and easy connection of additional electrical devices.

POS Panelfix PV panel mount attached to a mast

New mount for photovoltaics panels – quick to install, flexible in use

The new POS Panelfix mounts from Phoenix Contact enables PV panels in the 20 to 200 Wp range to be mounted quickly and easily, regardless of the manufacturer.

Surge protection device for North American supply system configurations mounted on a DIN rail with “Ready for NFPA 79” button

New surge protection for North American power supply systems

With Valvetrab US-SPP, Phoenix Contact is extending the Safe Protection Plus product family to include UL-listed surge protection devices for the North American market. The devices are suitable for all common supply system configurations in accordance with the NEMA standard.

Online tool for configuring heavy-duty connectors

New online configurator for heavy-duty connectors

The Heavycon configurator is an online tool for the simple, fast and secure configuration of heavy-duty connectors. Even experts sometimes have problems choosing the right solution simply because of the large number of possible combinations. The configurator supports users in the selection, validation, and visualization of connectors, and saves valuable time in the project business.

Trio Power for panel mounting with Push-in connection technology

Power supply for panel mounting now also with Push-in connection

The Trio Power power supplies for panel mounting with an output of up to 2.5 kW now feature Push-in connection. The devices with an output voltage of 24 or 48 V DC are characterized by their high power density and efficiency in a compact design.

CHARX connect modular type 2 charging sockets

Modular AC charging sockets with a reduced installation depth – for flexible and space-saving mounting

The CHARX connect modular type 2 charging sockets from Phoenix Contact are now available with a reduced installation depth: With the third generation, the company is launching an optimized solution for flexible and space-saving integration into charging infrastructure solutions.

Configurable PSD-SC signal towers

New configurable signal towers with IO-Link interface

Phoenix Contact is extending its portfolio of signaling devices with three new configurable signal towers of the PSD-SC series. The models feature up to 15 RGB segments, various operating modes, and can be configured conveniently via the IO-Link interface.

Compact LED signal lights in various designs

Compact LED signal lights for direct machine integration

The new PSD-SL LED signal light series by Phoenix Contact is a compact solution for application-oriented signaling directly on machine functions. The lights are versatile, robustly built and suitable for both indoor and outdoor use.

FP 0,8 SL series board-to-board connectors

Unshielded board-to-board connectors with a 0.8 mm pitch

Phoenix Contact is presenting the new unshielded board-to-board connectors of the FP 0.8 SL series for data rates of up to 52 Gbps. The connectors enable increased flexibility in PCB design thanks to their compatibility with the PCB footprints of the shielded FP-0.8 versions. The designer can switch between shielded and unshielded versions without having to adapt the PCB layout.

Battery modules with lithium iron phosphate technology

Battery modules with lithium iron phosphate technology

With the new lithium battery modules with IQ Technology, Phoenix Contact is expanding its portfolio with powerful energy storage solutions with a capacity of 284 Wh.

CHARX control AC charging controllers

Function extensions for AC charging controllers: New calibration law concept simplifies certification via software update

The CHARX control modular AC charging controllers from Phoenix Contact are the centerpiece of an intelligent and sustainable charging infrastructure for mode 3 electric vehicle charging.

Electronics housings with thermal simulation

Electronics housings with thermal simulation

Electronics housings with corresponding heatsinks and optimized PCB layouts offer optimal cooling and increased device performance. For BC, ME-IO, ICS, and UCS series electronics housings, Phoenix Contact therefore offers a combination of suitable heatsinks and a unique simulation service that maximizes the thermal efficiency of the device.

Feed-in module with Modbus/TCP

Caparoc circuit breaker system: New feed-in module with Modbus/TCP communication interface

The possible applications of the Caparoc circuit breaker system have been extended. With the new feed-in module with Modbus/TCP interface, the system can be used in other communication systems.

Terminal strip with pluggable Push-X terminal blocks

Convenient wiring of control cabinets with Push-X and Combi plug-in zone

The new pluggable terminal blocks with Push-X connection and Combi plug-in zone from Phoenix Contact set new standards in wiring technology. This combination enables effortless and efficient wiring in control cabinet building by connecting the field level with preassembled COMBI connectors.

IFS PROFIsafe Gateway for motor starters on a DIN rail

IFS PROFIsafe Gateway for the easy network integration of up to 15 motor starters

The IFS PROFIsafe Gateway from Phoenix Contact makes it easy to integrate network-compatible motor starters into PROFIsafe networks and use them in safety applications.

PSRmodular XC in the process industry

Functional safety up to SIL 3 in potentially explosive areas

The configurable safety modules of the PSRmodular XC product family from Phoenix Contact have been certified for use in potentially explosive areas. This extends the range of applications further.

Remote access via tablet

mGuard Secure Cloud version 3.1 is released

The mGuard Secure Cloud from Phoenix Contact allows secure remote access to machines and systems worldwide. Version 3.1 is now available with immediate effect.

Single-position VAL-SPP-T2-350-1VF+0-UT-R surge protection mounted on a DIN rail

New single-position VALVETRAB SPP surge protection

The type 2 surge protection devices from Phoenix Contact’s Safe Protection Plus (SPP) product family are now also available in single-position versions. This adds five ready-to-install products to the existing series, each of which is available with and without a remote indication contact.

System cabling online configurator

The right choice with the new online configurator for system cabling for controllers

The new online configurator for system cabling for controllers from Phoenix Contact supports the quick and easy selection of a tailored system cabling solution.

PLC-INTERFACE relay with circuit breaker and award logos

Awards for the PLC-INTERFACE relay circuit breaker in the USA

The PLC-INTERFACE relay with circuit breaker from Phoenix Contact wins Gold at the Control Engineering 2025 Product of the Year Awards and the title “Most Valuable Product” at the Plant Engineering 2025 Product of the Year Awards in the USA.

Forward-thinking energy management software solution

Energy Management Service - On-Premises: Efficient energy management in accordance with ISO 50001 for sustainable corporate management

The energy management solution “Energy Management Service - On-Premises” is the focus of a strategic partnership between Phoenix Contact and EMPURON. The software provides powerful analysis tools that make it possible to evaluate energy data comprehensively and produce informative reports. This helps you make informed decisions about how to save energy.

Angled M12 device connectors for THR

Angled M12 device connector for THR

Phoenix Contact offers angled M12 connectors for reflow (THR) processing that have been specially developed for automated production.

Uno Power power supplies with Push-in connection technology

Uno Power power supplies – new versions with Push-in and extended voltage range

Phoenix Contact is adding new power supplies to its portfolio: the Uno Power power supplies up to 90 W with Push-in connection technology and an extended voltage range up to 277 V AC. They are the optimum supply solution for 1-phase applications in compact control cabinets. The new power supplies from 30 to 90 W feature high power density, efficiency, and Push-in connection. This makes them ideal for industrial applications and compact control cabinets.

Individual shadow boards for hand tools: Customized foam drawer insert

Phoenix Contact and TECSAFE: Better organization and efficiency with individual shadow boards for hand tools

Phoenix Contact’s collaboration with TECSAFE offers an additional opportunity to provide individual solutions that enable improved organization and greater efficiency.

Battery-pole connectors for residential storage

New battery-pole connectors for residential storage systems

Phoenix Contact is introducing new connectors for residential storage applications to the market. Mechanical coding and color coding make the new connectors fit for use on battery inverters.

PSRuni L multifunctional safety relay mounted on a DIN rail

Multifunctional safety relay: Two protective functions in one device

With the PSRuni multifunctional safety relay from Phoenix Contact, up to two safety functions can be monitored with just one device. The comprehensive coverage of common safety functions allows flexible configuration and adaptation to individual requirements.

Device and Update Management (DaUM)

Device and Update Management on Docker Hub

With the Phoenix Contact Device and Update Management service based on OPC UA, it is possible to manage and update automation devices regardless of their manufacturer. The software, which was previously available as a Windows service, is now also available as a Docker container for use in Linux systems.

LoRaWAN sensor for measuring soil moisture

Environmental monitoring as the basis for demand-oriented irrigation

It has always been important to use water responsibly, and this is especially true in times of climate change. Comprehensive environmental monitoring is the first step towards making extreme events such as flooding or drought more manageable. In urban environments, for example, soil moisture is measured in green spaces. This is how demand-oriented irrigation is realized.

IO-Link couplers for contactless IO-Link transmission

New IO-Link couplers for contactless power and data transmission

Phoenix Contact is adding new IO-Link couplers to its portfolio for contactless power and data transmission. The innovative product enables contactless data exchange between IO-Link devices in existing automation systems and offers numerous advantages for users.

Compact IO-Link I/O boxes for field installation

New compact IO-Link device I/O boxes for field installation

The new IO-Link device I/O boxes from Phoenix Contact add robust devices to the portfolio for the Axioline E product family. They offer digital signal processing and flexible connection options for demanding environments.

String combiner boxes (SCBs) from the Solarline product range

Ready-to-install device combiner boxes for rooftop and ground-mounted PV systems

In the All Electric Society, green electricity is available reliably at all times and at affordable prices. Along with wind power, solar power makes a significant contribution to generating renewable energy. Experts who plan and install PV systems must ensure their high availability and performance. To this end, Phoenix Contact provides string combiner boxes (SCBs) from the Solarline product range for both small rooftop systems and for large ground-mounted systems.

360° security concept from Phoenix Contact

360° security concept for the comprehensive protection of products, solutions, and services

When it comes to data acquisition in PV systems and wind turbine generators, the security of access to the collected data and the transmission paths is also extremely important. In addition to the ever-increasing risk of hacker attacks, there are various legal regulations aimed at protecting your company from cyberattacks. These include the Cyber Resilience Act, the NIS-2 Directive, and the KRITIS Regulation. Currently, there is not a harmonized standard for their implementation. However, it can be assumed that the internationally leading OT security standard IEC 62443 will play a decisive role.

Individually assembled CHARX connect universal CCS charging inlets

CCS charging inlets with assembled cable set: the ready-to-install solution for electric vehicles

The CHARX connect universal CCS charging inlets for universal use from Phoenix Contact function as a High Power Charging interface with charging powers of up to 700 kW, significantly reducing charging times for electric vehicles and mobile machinery. The CCS type 2 charging inlets with assembled cable set are now available as a ready-to-install solution for electric vehicles for the first time.

CHARX connect professional cooled CCS charging cables for charging powers of up to 1,000 kW

CCS megawatt charging cables for up to 1,000 kW – High Power Charging reinvented

The second generation of the liquid-cooled CHARX connect professional HPC charging connectors from Phoenix Contact transmits up to 1 MW in boost mode. With this charging power, not only are electric vehicles charged in just a few minutes, but also utility vehicles with large batteries can be quickly ready for use again.

Color RJ45 patch cables

Color RJ45 patch cables for CAT6A applications

Phoenix Contact is extending its product portfolio with color patch cables from the RJ45 Building series, which have been specially developed for applications in control cabinets. The new cables are available in eight colors: white, orange, yellow, red, violet, green, blue, and black.

PRC 20 series power distributor

PRC 20 series pluggable power distributor

The new pluggable power distributor from Phoenix Contact for up to 20 A is the ideal solution for quick and easy installation via plug-and-play.

MINI Analog Pro Ex i signal conditioners and measuring transducers with SIL 3 and Ex i logo as well as logos for GIT Security Award and German Innovation Award

Highly compact Mini Analog Pro Ex i signal conditioners and measuring transducers with comprehensive approval package

In addition to ATEX/IECEX and CCC Ex, the intrinsically safe 6.2 mm signal conditioners and measuring transducers from the Mini Analog Pro product family from Phoenix Contact now have further certifications.

Resistor network for proximity switches with MINI Analog Pro isolation switch amplifier

Improved safety with line fault monitoring

On the basis of the new resistor network from Phoenix Contact, floating contacts and proximity switches can be used in combination with input modules in accordance with NAMUR IEC/EN 60947-5-6 for line fault monitoring. This proves to be indispensable in applications with high safety requirements.

MARKING Configurator open on a PC monitor

Configurator for individual marking of marking materials

The MARKING Configurator marking solution from Phoenix Contact makes it possible to order individually marked marking materials for identifying terminals, conductors, cables, devices, and systems. The configurator is characterized by its high level of user-friendliness and flexibility in the individual design of marking solutions. The ordering process is simple, transparent, and completely digitalized – starting from a batch size of one.

PSRuni L multifunctional safety relay

Multifunctional safety relays: two protective functions in one device

With the PSRuni multifunctional safety relay from Phoenix Contact, up to two safety functions can be monitored with just one device. The coverage of common safety functions enables flexible configuration and adaptation to individual requirements.

Axioline temperature measuring modules

New resistance temperature measuring modules for Axioline F and Axioline P

Phoenix Contact is extending the portfolio of Axioline F and Axioline P remote I/O systems with three new resistance temperature measuring modules (RTD modules) that support resistive temperature measuring devices.

ICS lower housing part

New lower housing part for ICS series electronics housings

With a width of 50 mm, the new lower housing part for the ICS series from Phoenix Contact provides the largest possible PCB surface and thus creates more space for the electronics it holds.