Distributors, adapters, and conductor connectors

Distributors, adapters, and conductor connectors for reliable signal, data, and power cabling

Adapt your signal, data, and power cabling to your specific requirements. We provide consistent solutions for passive field cabling. The extensive product range includes distributor boxes, splice boxes, conductor connectors, adapters, and distributors. We offer a wide range of designs and interfaces for copper and FO applications.

Your advantages

  • Potential savings by distributing and bundling signals, data, and power
  • Space-saving cabling with high-position versions
  • 360° shielding for reliable transmission and distribution
  • Flexible integration of new devices
  • Customer-specific versions on request

New products

Push-pull power distributors
IPD 1,5 installation system
PRC 20 series power distributors

M12 push-pull power distributors

Easy power distribution in the field

The H and Y distributors for DC applications with push-pull dual-contour design enable tool-free, intuitive installation. With backward compatibility, they can be easily integrated into existing systems and ensure clear, reliable power distribution in the field.

Main features

  • M12 push-pull dual-contour for screw and push-pull connectors
  • 2 and 4 mounting holes
  • Power transmission up to 16 A
  • L-coded
  • shielded
  • Degree of protection: IP65, IP67
  • Standardized in accordance with IEC 61076-2-111 and IEC 61076-2-010

Your Advantages

  • Powerful for DC applications up to 16 A and 63 V
  • Flexible, space-saving power distribution and bundling with a compact design
  • Future-proof with the M12 push-pull dual-contour design for screw and push-pull connectors
  • Quick, reliable, tool-free installation with M12 push-pull connectors
  • Reliable field operation with high degrees of protection and secure shielded transmission

Installation system for confined spaces

Space-saving power and signal distribution

The compact IPD 1.5 mm² installation system is ideal for power and signal transmission with small conductor cross-sections starting from 0.25 mm². The intuitive bayonet interlock on the robust distributors enables time-saving, plug-and-play installation.

Main features

  • Slim, compact design
  • Current carrying capacity up to 16 A
  • Tool-free signal and power distribution
  • Bayonet interlock
  • IK07 impact resistance

Your Advantages

  • Significant time savings in the field with tool-free and plug-in connection
  • Compact and robust distribution boards with IK07 impact resistance
  • Bayonet fast-locking system ensures easy mounting, even in particularly difficult installation situations
  • Reliable use outdoors and in wet areas due to the high degree of protection

Pluggable power distributor up to 20 A

Assembled for fast installation

The preassembled power distributor allows easy and time-saving installation with PRC 20 series connectors. The preconfigured distributor is available in 16 versions and can be easily installed via plug-and-play.

Main features

  • Rated voltage: 400 V AC / 500 V DC (IEC) (III/2)
  • Rated current: 20 A
  • Degree of protection: up to IP69
  • Impact protection category: IK08 (-25°C)
  • 2- to 5-pos.
  • Coding: mechanical and color-coded
  • Number of inputs: 1
  • Number of outputs: 2

Your Advantages

  • Low installation effort at the construction site with plug-and-play
  • Fewer wiring errors due to 100% check during production
  • Locking that can be released either manually or by using tools ensures greater flexibility on site
  • Plug-and-forget thanks to the use of tried-and-tested materials
  • Safe use even under extreme ambient conditions

Two employees look at the product navigator on a tablet, with various product overlays above it

Product navigator Get an overview of our comprehensive portfolio

Quickly find clear information about PCB terminal blocks, connectors, and electronic housings for device connections. The product navigator helps you by splitting the range into the various product groups.

Adapters and couplings in different designs

Adapters and couplings for copper and FO cabling

Adapters, couplings, 19" distributors, and wall-mounted junction boxes enable a high degree of flexibility for cabling.

  • For field use in sizes M8 and M12 as well as valve connector adapters
  • Data transmission via coupling and cable connection modules
Conductor connectors in different designs and sizes

Conductor connectors for signal, data, and power cabling

Implement reliable connection solutions with conductor connectors. Extending cables and repairing damaged cables are everyday challenges in the electrical trade.

  • For the transmission of power, signals, or data
  • Screw connection or IDC displacement connection
  • Conductor connection from 0.14 to 6 mm²
Three different splice boxes for data transmission

Splice boxes for future-proof data transmission

The FDX 20 series splice boxes ensure continuously reliable real-time
data transmission. They provide ample interior space for the connection of fiber optics.

  • Up to 12 duplex connections
  • Temperature range from -25 to +70°C
  • Reliably protected against the effects of EMI and ESD
  • Maximum installation flexibility
  • Saves space thanks to a compact and uniform design
Distributors for installation systems with three outputs

Distributors for installation systems

Distributors provide greater flexibility in the power distribution of your electrical installation. Preassembled power distributors and plug-in versions enable easy and time-saving installation.

  • T distributors for branch lines in ring systems
  • H distributors for up to three outputs for setting up star structures
Different designs of distributors for M8, M12, and AS-Interface connections

Distributors for M8, M12, and AS-Interface connections

Distributors enable you to design your cabling in accordance with your specific requirements.

  • Wide range of wiring versions and designs
  • Individual solutions on request
  • Maximum freedom for distributing signals, data, and power or adapting different interfaces
Three different distributor boxes for signal and power applications

Distributor boxes for signal and power applications

Use distributor boxes for quick and clear cabling in the field. Simply bundle several cables into one master cable that is connected to the controller.

  • Flexible cabling with a wide portfolio and various master cable connections
  • Increased machine availability with easy diagnostics
  • High level of safety with molded housings and high degrees of protection
Pulsotronic

Customized connection technology and sensors

More freedom in machine, system, and device planning: Pulsotronic, a Phoenix Contact Group company, develops and produces tailor-made sensor solutions and high-quality connection technology. The sensor portfolio includes inductive, capacitive, optical, and magnetoresistive sensors, ultrasonic sensors, and mechanical touch sensors as well as specialized solutions such as radar and inclination sensors. The range is complemented by M5, M8, and M12 distributors and innovative connection technology.