PCB terminal blocks and PCB connectors

PCB terminal blocks and PCB connectors

Versatile connection technology, reliable connections: PCB terminal blocks and PCB connectors are fundamental components of all electronic devices. Our portfolio provides the right connection technology for the transmission of signals, data, and power for almost all applications. Our portfolio includes PCB terminal blocks and PCB connectors, wire-to-board connectors, and high-current feed-through terminal blocks.

More information

Your advantages

  • Very high degree of flexibility with versatile connection technologies such as Push-in or screw connection
  • Can be used in numerous applications and in a wide range of industries with a range of pitches and number of positions
  • Very high degree of reliability with high material quality
  • Long service life with fully developed contact geometries and surfaces
  • Expert support and advice from experienced product specialists for design-in projects as well as customer-specific versions
Phoenix Contact at the Hannover Messe

Be there live Hannover Messe 2023 from April 17 – 21, 2023

We would like you to join us in celebrating technological and interpersonal connections from 100 years of company history at this year’s Hannover Messe. Visit us in Hall 9, Booth F40 and share your ideas on the future vision of the All Electric Society. Exciting highlights, technologies, and innovations from the fields of electrification, networking, and automation await you.

We look forward to seeing you.

Configurator from the COMBICON portfolio being used on laptop

Configurators

Use our intuitive configurators to create your own product version with just a few clicks.

New products

CONNEXIS D31 series connectors
CONNEXIS D32 series connectors
CONNEXIS D21 series connectors
SPT modular series configurable PCB terminal blocks
LPC 1,5 series PCB connectors
LPC 2,5 series PCB connectors
Shields for PCB connectors of the series LPC 6 and LPCH 6
LPC 16 HC series PCB connectors
Headers for PCB connectors of the LPC 6 and PC 6 /  ... ST-BUS series
PC 16 HC series headers

CONNEXIS D31 series connectors

For automated production with a pitch of 3.81 mm

CONNEXIS series PCB connectors with crimp connection for cable assemblies simplify and accelerate automated production. The D31 family with a 3.81 mm pitch enables a wide range of applications with various designs and versions, such as flying leads and panel feed-throughs.

Main features

  • Cross sections from AWG 28 ... AWG 14
  • Currents of up to 8 A
  • Voltages up to 160 V
  • Pitch 3.81 mm
  • Crimp connection
  • Halogen-free plastics

Your benefits

  • Quick and safe assembly due to custom number, letter, and symbol prints
  • Error-free connection due to versions with mechanical keying
  • Easy, time-saving production with preassembled connectors
  • Design-in support during device development through M-CAD/E-CAD data and a free sample service
  • Wide range of possible applications due to different contact surfaces that are either tin- or gold-plated

CONNEXIS D32 series connectors

For automated production with a pitch of 5.08 mm

CONNEXIS series PCB connectors with crimp connection for cable assemblies simplify and accelerate automated production. The D32 family with a 5.08 mm pitch enables a wide range of applications with various designs and versions, such as flying leads and panel feed-throughs.

Main features

  • Cross sections from AWG 28 ... AWG 14
  • Currents of up to 8 A
  • Voltages up to 250 V
  • Pitch 5.08 mm
  • Crimp connection
  • Halogen-free plastics

Your benefits

  • Quick and safe assembly due to custom number, letter, and symbol prints
  • Error-free connection due to versions with mechanical keying
  • Easy, time-saving production with preassembled connectors
  • Design-in support during device development through M-CAD/E-CAD data and a free sample service
  • Wide range of possible applications due to different contact surfaces that are either tin- or gold-plated

CONNEXIS D21 series connectors

For automated production with a pitch of 2.50 mm

CONNEXIS series PCB connectors with crimp connection for cable assemblies simplify and accelerate automated production. The D21 family with a 2.50 mm pitch enables a wide range of applications with various designs and versions, such as flying leads and panel feed-throughs.

Main features

  • Cross sections from AWG 28 ... AWG 18
  • Currents of up to 5 A
  • Voltages up to 125 V
  • Pitch 2.50 mm
  • Crimp connection
  • Halogen-free plastics

Your benefits

  • Quick and safe assembly due to custom number, letter, and symbol prints
  • Error-free connection due to versions with mechanical keying
  • Easy, time-saving production with preassembled connectors
  • Design-in support during device development through M-CAD/E-CAD data and a free sample service
  • Wide range of possible applications due to different contact surfaces that are either tin- or gold-plated

SPT modular series configurable PCB terminal blocks

24 V up to 1,500 V in a single connection block

SPT modular series PCB terminal blocks supply your devices with a high electric strength up to 1,500 V. Configure your connection block effortlessly with extendable color spaces and, if desired, with cross-sections that can be combined differently. You can access your configuration data 24/7.

Main features

  • Cross-sections from 1.5 mm² … 35 mm²
  • Electric strength of up to 1,500 V
  • Hybrid blocks with different cross-sections available on request
  • Up to three colors can be used for the blocks

Your benefits

  • Reduce power losses: Electric strength up to 1,500 V
  • More color options: Every position can be colored according to your wishes
  • Just a single component for every device connection: combine different individual elements and create your tailor-made connection block
  • The easy way to your customized item: Use the online configurator
  • Technical data can easily be accessed online: QR code on every product

Lever-actuated PCB connectors

Safe transmission of currents up to 8 A

PCB connectors of the LPC 1,5 series extend the portfolio of lever-actuated connectors with a pitch of 3.81 mm. The clear position of the colored operating lever and the defined contact force of the lever-actuated Push-in connection ensure reliable contacting.

Main features

  • Currents up to 8 A
  • Voltages up to 160 V
  • Conductor cross-sections: 0.14 mm² ... 1.5 mm²
  • Pitch: 3.81 mm
  • 2- to 16-pos.
  • With screw flange or Lock and Release lever as an option

Your benefits

  • Tool-free lever principle enables time-saving connection and release of conductors with or without ferrules
  • Distinct lever positions give a reliable feedback whether the clamping space is opened or closed
  • Defined contact force ensures that contact remains stable over the long term
  • Time-saving Push-in connection when lever is closed
  • Can be combined with the extensive portfolio of MC headers

Lever-actuated PCB connectors

Safe transmission of currents up to 16 A

PCB connectors of the LPC 2.5 series enable tool-free connection of conductors with cross-sections up to 2.5 mm². The clear position of the colored operating lever and the defined contact force of the lever-actuated Push-in connection ensure reliable contacting.

Main features

  • Currents up to 16 A
  • Voltages up to 320 V
  • Conductor cross-sections: 0.2 mm² ... 2.5 mm²
  • Pitch: 5.08 mm
  • 2- to 20-pos.
  • With screw flange or Lock and Release lever as an option

Your benefits

  • Tool-free lever principle for the time-saving connection and release of conductors with or without ferrule
  • Distinct lever positions give a reliable feedback whether the clamping space is opened or closed
  • Defined contact force ensures that contact remains stable over the long term
  • Time-saving Push-in connection when lever is closed
  • Can be combined with the extensive COMBICON family

Shields with high EMC protection

Reliable contact for compact devices

Shields extend the scope of application for lever-actuated PCB connectors of the LPC 6/LPCH 6 series. They ensure a durable shield connection to the device housing and protect against electromagnetic interference such as in the case of servo motors or frequency converters.

Main features

  • Good EMC properties
  • Large-surface, low-resistance potential connection
  • Conductor support at 180° to the plug-in direction
  • Unrestricted use up to 1,000 V (IEC) or 600 V (UL)

Your benefits

  • Time savings during commissioning and maintenance with shield contacting in a single connection step
  • Space savings compared to conventional flange solutions
  • Easy mounting on the connector with self-tapping mounting screws
  • Just one cable required for the plug-in device interface

Lever-actuated PCB connectors

Safe transmission of currents up to 76 A

PCB connectors of the LPC 16 HC series allow the tool-free connection of conductors with cross-sections up to 25 mm². The clear position of the colored operating lever and the defined contact force of the lever-actuated Push-in connection ensure reliable contacting.

Main features

  • Currents up to 76 A
  • Voltages up to 1,000 V
  • Conductor cross-sections up to 25 mm²
  • Pitch: 10.16 mm
  • 2- to 6-pos.
  • With middle flange as an option
  • Increased touch protection in accordance with IEC/UL 61800-5-1

Your benefits

  • Tool-free lever principle for the time-saving connection and release of conductors with or without ferrule
  • Distinct lever positions give a reliable feedback whether the clamping space is opened or closed
  • Defined contact force ensures that contact remains stable over the long term
  • Time-saving Push-in connection when lever is closed

THR headers with a 7.62 mm pitch

Increased touch protection for high powers

The new headers for PCB connectors of the LPC 6 and PC 6 / … ST-BUS series extend the range with a 7.62 mm pitch. The headers are specifically designed for the requirements of SMT soldering processes and provide increased touch protection in the pin connector pattern in accordance with IEC/UL 61800-5-1.

Main features

  • Pitch: 7.62 mm
  • Currents up to 41 A
  • Voltages up to 1,000 V
  • 2- to 6-pos.
  • With middle flange as an option
  • Increased touch protection in accordance with IEC/UL 61800-5-1

Your benefits

  • Designed for integration in SMT soldering processes
  • Increased touch protection for maximum safety even when not plugged in
  • Familiar mounting principle enables worldwide use
  • Maximum flexibility when it comes to device design: One header for connectors with different connection technologies
  • Hybrid versions for the space-saving combination of signals and power

Touch-proof-protected headers with 10.16 mm pitch

For maintenance-free PCB connectors

The PC 16 HC series headers with a 10.16 mm pitch extend the LPC 16 HC and PC 16 HC series PCB connectors. They are specifically designed for the requirements of power electronics and provide increased touch protection in accordance with IEC/ UL 61800-5-1.

Main features

  • Currents up to 76 A
  • Voltages up to 1,000 V
  • Pitch: 10.16 mm
  • 2- to 6-pos.
  • With middle flange as an option
  • Increased touch protection in accordance with IEC/UL 61800-5-1

Your benefits

  • Increased touch protection for maximum safety even when not plugged in
  • Familiar mounting principle enables worldwide use
  • Maximum flexibility when it comes to device design: One header for connectors with different connection technologies

PCB connectors and electronics housings
PCB connectors and electronics housings YouTube

PCB connectors and electronics housings: Connection technology for the future

Phoenix Contact provides you with versatile connection technology solutions in the form of PCB connectors, board-to-board connectors, and electronics housings that are available in different forms, colors, and connection options. Benefit from our extensive development and manufacturing expertise for your individual connection solution.

PCB terminal blocks

PCB terminal blocks

Whether with process interfaces, automation components, or frequency converters: PCB terminal blocks of the XS to XXL Combicon product lines enable the easy and safe transmission of signals, data, and power directly to the PCB.

  • For conductor cross-sections from 0.14 to 95 mm²
  • For currents up to 232 A and voltages up to 1,000 V
  • With screw, spring, and insulation displacement connection
  • For 2.5 to 20 mm pitch
PCB connectors with innovative connection technologies

PCB connectors

The PCB connectors of the COMBICON XS to XL product lines deliver a universal, maintenance-friendly conductor connection for almost all device designs in a wide range of industries and markets. Assembled connectors with various cable lengths and cross-sections also provide connection solutions that are immediately ready for use.

  • For conductor cross-sections from 0.14 to 35 mm²
  • For currents up to 125 A and voltages up to 1,000 V
  • With screw, spring, lever, pierce, or crimp connection
  • With locking via latching systems or screw flanges
  • For 2.5 to 15 mm pitch
SPT modular series configurable PCB terminal blocks

Modular PCB terminal blocks in the SPT modular series

SPT modular series configurable PCB terminal blocks supply your industrial electronics with up to 1,500 V in a single connection block. Benefit from 24/7 access to all configuration data including via QR code on the product

  • Simple configuration of color spaces, individual position colors, and different cross-sections
  • Seamless digital process chain for the rapid development of the configured item, for smooth production, and reliable delivery
High-current feed-through terminal blocks for flexible transmission solutions

High-current feed-through terminal blocks

With high-current feed-through terminal blocks, you can transmit high currents and voltages safely and reliably through the housing panel. The various mounting positions ensure that you always have the right solution for safe connection technology.

  • For conductor cross-sections from 4 to 95 mm²
  • For currents up to 232 A and voltages up to 1,000 V
  • With screw, spring, T-LOX or bolt connection
  • For panel thickness from 1 to 6 mm
Wire-to-board connectors optimized for cable assemblies

Wire-to-board connectors optimized for cable assemblies

The portfolio of crimp-based PCB connectors is optimized for cable assemblies. It includes connectors and headers with horizontal or vertical connection direction as well as panel feed-throughs.

  • For crimp contacts for conductors from AWG 28 ... AWG 14
  • 2…20 positions
  • Pitches of 2.5 mm, 3.81 mm, and 5.08 mm
  • For voltages (III/2) from 160 to 210 V
E-paper
The entire portfolio at a glance
Explore the product diversity of the COMBICON portfolio in detail on more than 500 pages in the electronic product catalog. It enables you to always find the most suitable connection technology for the transmission of signals and data for your application.
Open e-catalog
Various PCB terminal blocks, PCB connectors, and high-current feed-through terminal blocks

Connection technology for the transmission of data, signals, and power

Electronic devices in industrial applications are subject to constantly growing demands. The trend is toward miniaturization: space-saving terminal blocks and PCB connectors must allow for more electronics in the smallest possible space in the control cabinet or in other applications. The components need to be more compact and the connection technology needs be more powerful, resilient, and flexible.
Phoenix Contact meets these requirements with its comprehensive product portfolio. The IP20 connection technology enables device manufacturers to create optimum connections for data, signal, and power transmission. Boasting more than 10,000 different products, the comprehensive portfolio provides the right connection for every application.

Magnetic inductive flow meter with PCB connection technology
Servo controller with PCB connector
High-current feed-through terminal blocks for power up to 232 A/1000 V (IEC)
Magnetic inductive flow meter with PCB connection technology

As a device manufacturer, develop tailor-made transmission solutions for your application for common fieldbuses and Industrial Ethernet, e.g., consisting of hybrid connectors for simultaneous data and power transmission (Power over Ethernet). Versatile CAT5 cabling is also available.

Servo controller with PCB connector

For signal transmission, use Phoenix Contact’s portfolio for currents up to 8 A and voltages up to 300 V. Versions with shield connection are also available.

High-current feed-through terminal blocks for power up to 232 A/1000 V (IEC)

For high-power transmission, we offer PCB terminal blocks and PCB connectors with conductor cross-sections up to 95 mm² and up to 20 mm pitch. As a device manufacturer, versions with shield connection provide you with greater freedom.