Configurators Phoenix Contact offers a broad portfolio of innovative products and solutions in the field of industrial electrical engineering. Often, the technical aspects are multifaceted and difficult to determine at a glance. To this end, numerous configurators support you in finding the right product or the right solution for your application, and to tailor these to your requirements.
Have you already saved a configuration?
Then enter the solution ID at the top in the general search field. You will receive immediate access to the current status of your configuration.
Marking, mounting, and installation Process support for control cabinet manufacturing
System discontinuities in control cabinet manufacturing cost time in the planning, procurement, and production of terminal strips and junction boxes. Software programs make a significant contribution to efficiency throughout the entire process: They ensure the consistent flow of data and provide the interfaces to the necessary configurators and your CAE programs.
Efficient planning with clipx ENGINEER
Engineering software for control cabinet building
The clipx ENGINEER engineering software makes it possible to plan and procure terminal strips, assembled mounting plates, and junction boxes more efficiently than ever, and to seamlessly transfer the data to production – at every workplace. Accelerate your planning process with smart interfaces to your CAE program and to Phoenix Contact applications and configurators.
Configurator for the CES cable entry system
Put together your individual cable entry system with the CES configurator. Combine cable seals from our large range of round and AS-interface cables and extend your solution with suitable accessories.
Switch, measure, and monitor Configurators for your tailored signal conditioning
Sensors and actuators transmit and receive a multitude of signals and measured values in industrial applications. These have to be transmitted reliably from the field to the control level and back again, and reliably evaluated and monitored. Configure suitable products for your application.
Configurator for your energy monitoring system
Configurator for your energy monitoring system
Configure the ideal complete system for your needs. Choose from a wide range of measuring devices and other accessories to ensure that your system is perfectly tailored to your individual requirements.
Receive your system with an edge PC (EPC), installed energy management software, and accessory components in a bundle prepared by us.
Connectivity Configurators for connection and device connection technology for indoor and outdoor applications
Find the right device connection or connection technology for your application. The configurators provide you with support on the path to your tailored solution. Select the technical parameters, such as colors, coding, cable lengths, and housing parts.
Configurator for the FIX distribution blocks, function distribution block, and device terminal blocks
Configurator for the FIX distribution blocks and device terminal blocks
Use our configurator to create your individual solution. With the configurator, tailored solutions consisting of distribution blocks, function distribution blocks, and device terminal blocks in different colors can be created easily and intuitively.
Test-disconnect terminal blocks
Configurator for test-disconnect terminal blocks
Configure your individual design of measuring transducer sets. In addition to selecting suitable transformer terminal blocks, the accessories for testing and short-circuiting the current transformers can be positioned according to the application.
FAME 3 RACK
Configurator for the modular FAME plug-in test systems
Configure your tailored FAME plug-in test systems for quickly and easily testing the function of current and voltage transformers as well as tripping and signal contacts.
Marshalling panels
Configurator for PTRV marshalling panels
Configure your individual marshalling panels for the clear marshalling of signals in automation applications.
Marshalling patchboards
Configurator for marshalling patchboards PTMC
Configure your individual marshalling patchboards. The compact design provides high signal density for marshalling in automation applications.
PCB terminal blocks for simple connection on the PCB
Configurator for PCB terminal blocks
Generate your desired PCB terminal block versions. When doing so, use our extended portfolio and choose your desired product with your preferred color, printing, and coding.
SPT modular series configurable PCB terminal blocks
Configurator for modular PCB terminal blocks
Configure your connection block solution from modular PCB terminal blocks of the SPT modular series and, at the end of the configuration process, place it directly into your cart. Automatically receive a personal order number with lead-time information.
PCB connectors for flexible conductor connections
Configurator for PCB connectors
Find the right connector and configure it with different colors, printings, or codings. Create your tailored product with just a few clicks.
Headers for secure attachment on the PCB and connection to a connector
Configurator for PCB headers
Headers offer easy-to-install connections between the PCB and connector. The configurator shows you numerous versions of your headers according to the color, printings, and codings.
Preassembled FR 1,27 series IDC female connector strips
Configurator for board-to-board connectors
Design your individual module using our configurator. Supported by 3D visualization, you can customize exactly the cable assembly that meets your individual requirements. Select the number of positions and cable length, determine the orientation of the connectors, and add an optional strain relief.
High-current feed-through terminal blocks for high currents through the housing panel
Configurator for high-current feed-through terminal blocks
Configure your tailored high-current feed-through terminal block to reliably transmit high currents through the panel wall to your application. Benefit from numerous options for customization for block formation, fastening, and printing.
Connectors and cables for signals, data, and power
Configurator for cables and lines
Configure your cable connection for signal, data, and power transmission in IP6x environments or for control cabinet applications. Freely selectable cable lengths and cable ends enable customized cable assemblies.
Configure IPD power distribution conveniently and individually
Configurator for installation connectors and distributors
Configure your power distribution conveniently with IPD installation connectors and distributors. You can easily adjust connectors and cable lengths in accordance with your requirements. The intuitive menu navigation and 3D display makes configuration as easy as child’s play. Export the item list or order your solution directly.
Configurator for heavy-duty connectors
The HEAVYCON configurator provides you with ideal support when designing your tailor-made connector. With simple filter menus, 2D and 3D product images, as well as an intuitive user interface, you can configure your connectors without errors in just a few steps. You can export and transfer the item list or order your solution directly.
Field housings and DIN rail housings
Configurator for electronics housings
Create your electronics housing for the field or indoor application: Select the desired housing series, the corresponding lower part, and the cover. Add the appropriate connection technology and the process is complete.
Tailored in design and color: Housing covers for the ICS series DIN rail housings
Configurator for individual ICS-series housing covers
Design your own individual ICS series housing covers. Use the PROTIQ 3D-printing service for prototype production. Once you have decided upon a design, you can move on to the series production of your individual housing cover.
Supply, charge, and protect Configurators for power supplies, device circuit breakers, and surge protection
Find the right product for the best possible supply and protection of your application quickly and easily. Our product-based configurators will support you in this. Adjust the parameters to suit your requirements to receive a suitable product recommendation.
QUINT POWER – ideal for tailoring to your application
Configurator for QUINT POWER power supplies
Set various parameters, such as signaling thresholds, characteristic curves, and the output voltage individually. Order your customized power supply from a batch quantity of just 1.
With the CAPAROC configurator to a personalized system
CAPAROC – configurator for an electronic circuit breaker system
Design your customized circuit breaker system to meet your requirements. In addition, you will receive all important planning data, such as 2D and 3D models, a system data sheet, and an individual item number. Order your customized system starting from a batch quantity of just 1.
Modular plug-in device circuit breakers with electronic or thermomagnetic tripping characteristic
Configurator for plug-in device circuit breaker solutions
Find the right circuit breaker for your application. The configurator determines the minimum cross-section and appropriate cable length based on the power supply, cable, and load.
Configurator: surge protection for power supply systems
After selecting the technical parameters of your system, our configurator will help you to find the optimum surge protection for your power supply system.
Configurator for surge protective devices for measurement and control technology in use
Configurator for surge protection for MCR technology
In measurement and control technology, a variety of cables are used to connect a wide range of interfaces. Surge voltages can couple into all interfaces via these cables. Create the right surge protection for MCR technology in just two steps.
Surge protective devices for information technology
Configurator for information technology surge protection
Create the ideal surge protection for your data networks.
Surge protective devices for transmitter and receiver systems
Configurator for surge protection for transmitter and receiver systems
Here you can configure the right surge protection for your transmitter and receiver systems.
Configurator for string combiner boxes for photovoltaic systems Surge protection for photovoltaic systems
We provide suitable surge protection to protect the installation permanently against lightning currents and surge voltages of all types.