Supply your application reliably with our power supplies. Choose the ideal power supply that meets your needs from our wide range of different product families. The DIN rail power supply units differ with regard to their design, power, and functionality. They have been optimally tailored to the requirements of various industries, including the automotive industry, machine building, process technology, and shipbuilding.
More informationQUINT POWER power supply
Our powerful QUINT POWER power supplies with SFB Technology are ideally suited for ensuring the maximum availability of your system.
TRIO POWER power supply
The TRIO POWER power supplies combine standard functionality with high quality and reliability. The power supplies are perfect for use in machine building.
UNO POWER power supply
With their high power density, the UNO POWER power supplies are the ideal solution for loads up to 960 W, particularly in compact control boxes.
STEP POWER power supply for building automation
The STEP POWER power supplies are ideal for building automation in industrial and residential applications. With their low no-load losses and high degree of efficiency, they achieve maximum energy efficiency in distributed applications.
Power supply with IP67 degree of protection
The robust power supplies with IP67 degree of protection are ideal for installation in the field directly at the load.
AC or DC input: 1-phase, 3-phase
DC output: power up to 480 W
Voltage: 24 V DC