Primary-switched power supply unit, TRIO POWER, Screw connection, CAN bus, Panel mounting, input: 1-phase, output: 24 V DC / 104 A, adjustable from 24 V DC ... 28 V DC
Power supplies for panel mounting
The TRIO POWER power supplies for panel mounting provides high power of up to 2.5 kW in a compact housing. Thanks to their flexible panel mounting and comprehensive functions, the robust devices can be used in a wide range of applications, such as machine building, robotics, or battery storage systems.
Primary-switched power supply unit, TRIO POWER, Push-in connection, CAN bus, Panel mounting, input: 1-phase, output: 24 V DC / 62.5 A, adjustable from 24 V DC ... 28 V DC
Primary-switched power supply unit, TRIO POWER, Push-in connection, CAN bus, Panel mounting, input: 1-phase, output: 24 V DC / 104 A, adjustable from 24 V DC ... 28 V DC
Primary-switched power supply unit, TRIO POWER, Push-in connection, CAN bus, Panel mounting, input: 1-phase, output: 48 V DC / 52.08 A, adjustable from 45 V DC ... 55 V DC
Primary-switched power supply unit, TRIO POWER, Push-in connection, CAN bus, Panel mounting, input: 1-phase, output: 48 V DC / 31.25 A, adjustable from 45 V DC ... 55 V DC
Data cable with free cable end for communication between Phoenix Contact TRIO-PM/1AC/24DC/2500W (1635194) and other control devices or host computers
Universal wall adapter for securely mounting the device in the event of strong vibrations. The universal wall adapter is snapped into the corresponding slot on the side of the device, which screws the device directly to the mounting surface.
Your advantages
- High power density and high efficiency with a compact design
- Robust and reliable due to dynamic boost with a powerful output characteristic curve
- Smart diagnostics with comprehensive monitoring via LED signaling and CAN bus interface
- Easy power increase with parallel connection with integrated ORING diode
- Customized use through flexible wall mounting options
New products
Product animation: TRIO POWER for panel mounting
Robust supply with TRIO POWER for panel mounting
Robust and reliable supply
With their integrated protective functions, the TRIO POWER power supplies for panel mounting are particularly robust and reliable. They protect the power supply against unexpected and harmful voltages and currents.
Direct parallel connection, thanks to the integrated ORING diode, allows you to create a redundant system that contributes to the security of supply for your application. In addition, a power increase of up to 10 kW is possible.
High power density of TRIO POWER for panel mounting
High power with a compact design
With its compact design, the TRIO POWER power supply for panel mounting achieves a high power density with low losses.
The dynamic boost with 140% for 5 seconds enables you to easily increase the power for your application.
Series connection also makes it possible to increase the output voltage.
Improved EMC for TRIO POWER versions with Push-in connection technology
Push-in versions with improved EMC performance
The TRIO POWER power supplies for panel mounting with an output of up to 2.5 kW now feature Push-in connection. Easy handling enables quick and tool-free installation.
In addition, the TRIO POWER devices meet increased EMC requirements for Class B. As a result, the power supply and other devices are significantly less affected by electromagnetic radiation. This ensures a safe and reliable supply even under difficult conditions.
Smart diagnostics with TRIO POWER for panel mounting
Smart diagnostics
Comprehensive monitoring is possible with the TRIO POWER power supply for panel mounting: With the LED signaling and CAN bus interface, you can quickly and easily identify the status of your power supply. This predictive maintenance function enables you to intervene before the system fails.