Solid-state contactors
Contactor and power relay
Like the power relay, a contactor, as an electrical switching device, is an essential component in electrical engineering that is essential for controlling and protecting electrical systems and machines. A contactor enables high currents and voltages to be switched, while power relays perform precise control tasks. Both switching devices contribute significantly to the safety and efficiency of modern industrial applications.
Your advantages
- Reliable switching of high load currents
- Powerful switch contacts and protective circuits ensure a long service life
- Sustainable increase in efficiency with a low coil power
- Noiseless operation with the switching devices operating without humming
- Easy handling with the intuitive operating concept
Contactors and power relays: discover our portfolio for ensuring that your electrical systems operate safely
Solid-state contactors
Solid-state contactors are available for 1- and 3-phase grids and in various performance classes. Depending on the type, they also feature a reversing function.
Benefit from high system availability with reliable and fast switching with wear-free electronics.
Installation contactors and installation relays
Our installation contactors and installation relays designed for DIN rails are a reliable solution for electrical installations with a rated current of up to 63 A and nominal input voltages of 24 V and 230 V.
The hum-free input circuit ensures silent operation. A varistor provides protection against surge voltages. In addition, electrical isolation ensures safety.