DC circuit breakers
Motor starters and electronic switching devices
Switching devices are essential for industrial automation. We offer motor starters and electronic switching devices for a wide range of applications: hybrid motor starters for reliable motor switching and reversing. Motor starters for DC motors are used for wear-free switching, reversing, and braking. Speed starters provide intuitive operation, different speeds, soft start, and Safe Torque Off (STO). DC circuit breakers protect, monitor, and switch high DC loads in the DC grid.
Product categories
New products
Multifunctional DC circuit breakers
Protecting, monitoring, and switching DC loads
Protect, monitor, and switch high DC loads with the CONTACTRON ELR HDC multifunctional DC circuit breaker with hybrid technology. Benefit from intuitive parameterization, data logging, network capability, and sustainable efficiency increases with energy recovery.
Main features
- Overall width: 85 mm
- Operating current: 10 A … 55 A
- Communication interfaces: IO-Link, DIO
- Operating voltage: 0 V … 810 V
- Protection against overcurrent and overvoltage/undervoltage
- Intuitive configuration with clipx ENGINEER
- Integrated pre-charging for intermediate circuits
- All-position electrical isolation with relay
Your Advantages
- Arc-free switching with hybrid technology with protection and monitoring functions in DC grids
- Space savings with an overall width of just 85 mm
- Avoidance of current peaks with integrated pre-charging function
- Optimum user-friendliness with intuitive parameterization with clipx ENGINEER and easy communication via IO-Link
- Sustainable increase in efficiency through energy recovery in DC grids
Hybrid motor starters
Hybrid motor starters Switch and reverse motors quickly and reliably with compact hybrid motor starters.
Switch motors safely and reliably with compact stand-alone, modular, and network-capable hybrid motor starters. The devices are used wherever three-phase asynchronous motors, from 50 W to 3 kW, need to be reversed and protected. The product range of hybrid motor starters consists of direct and reversing starters, which are available with various functions such as emergency stop and motor protection.
Motor starter for DC motors
Motor starter for DC motors Switch your DC motors quickly and reliably
Electronic load relays and reversing load relays provide fast switching of DC motors. Reversing load relays reverse and brake DC motors up to 24 V/10 A without wear. Benefit from easy wiring with the integrated locking circuit and load wiring.
Speed starters
Speed starters Connect, set, start: The new speed starter with particularly intuitive operation
This compact solution provides all of the functions necessary for different speeds, soft start, and safe stopping with the Safe Torque Off (STO) function. The safe, simple, and efficient operation of three-phase asynchronous motors is an important objective in a large number of applications. The CONTACTRON Speed Starter provides simple operation with various speeds, from normal speed, creeping speed, and soft start, all the way to energy efficiency and ramping functions.
CONTACTRON ELR HDC DC circuit breaker
DC circuit breakers Protect, monitor, and switch DC loads entirely without electric arcs
DC technology is the key to the sustainable power supply of the future. To this end, the innovative CONTACTRON ELR HDC DC circuit breaker in an extremely compact design combines the protection, monitoring, and switching of loads in modern industrial DC networks.
Benefit from wear-free hybrid technology, intuitive parameterization, data logging, network capability, and sustained efficiency increase thanks to energy recovery when operating your application.