HMI panels and industrial PCs

HMI panels and industrial PCs

Operate and monitor your system states efficiently with our Human Machine Interfaces (HMIs) and industrial PCs (IPCs). Benefit from maximum scalability for the operating concept of your automation solution. Perform demanding control and networking tasks in a straightforward manner with our intelligent industrial PCs. At the same time, the sophisticated visualization software supports fast and safe intervention in machine processes.

Phoenix Contact at the SPS trade fair

Visit us at SPS 2026

Visit us between November 24 and November 26 in Hall 9, Booth 310, and see how open ecosystems, Industrial AI, and holistic security are ensuring the future viability of industrial automation.

The advantages of our HMIs and IPCs

  • Future-proof investment in high-quality hardware with state-of-the-art technology
  • Fast commissioning with preconfigured Human Machine Interfaces (HMIs)
  • Tailor-made solutions with freely scalable and open industrial PCs (IPCs)
Human Machine Interfaces for industrial applications

HMI panels For applications in industry

Our industrial-grade web panels with an open browser for HTML5 applications and the robust and rugged web panels provide the ideal user interface for your automation solution. As a Human Machine Interfaces (HMI), they enable reliable communication between humans and machines, support the operation and monitoring of processes, and facilitate intervention in system operation. Even under demanding ambient conditions, you can benefit from intuitive user guidance, high reliability, and cost-effective automation based on efficient input and monitoring functions.

Industrial PC on a production line

Industrial PCs Computers for industrial applications of all types

Whether as a user interface or the central controller for the system, industrial computers are absolutely vital in industrial applications. They combine the computing power of modern processors with the robustness and reliability of industrial components.

Our industrial PC portfolio ranges from high-performance box PCs (embedded PCs) and panel PCs, through rackmount PCs and multi-touch monitors, all the way to solutions for very specific industrial requirements. They feature flexible mounting options for devices in the field as well as for monitoring close to the machine. Benefit from the advantages of a robust and configurable solution for recording, processing, measuring, controlling, and visualizing your data and processes in almost all industrial applications.

Software for industrial applications

Software for visualization Ready-to-use software for your automation

Whether in the central control room, in production, or directly on the machine, efficient automation requires the right visualization. Benefit from our extensive portfolio covering all aspects of operation and monitoring for your HMIs and IPCs.

HMI panels with integrated embedded browser in kiosk/full-screen mode with optimum HTML5 support enable operation and monitoring options for the high-performance display of web-based content.

Further information
Our HMIs and IPCs in detail

Further details, such as technical data and information on our human-machine interface and industrial PC portfolio, can be found in the e-paper.

Download the e-paper now
Man working with HMIs and IPCs

New products

Rugged WP 6000 series
VL3 FPM with various display sizes

Rugged web panels

For demanding environments

The new Rugged WP 6000 series features robust web panels for demanding environments. With their extended temperature range, high impact strength, and readability in direct sunlight, they are ideal for rugged outdoor operating applications.

Main features

  • Extended temperature range (-30°C … +65°C)
  • High impact strength (40g) and vibration resistance (5g)
  • Displays readable in direct sunlight with UV and IR protection
  • Responsive PCAP touch screen displays from 7 to 15.6"
  • Integrated motion and ambient light sensor

Your Advantages

  • Robust hardware for harsh environments with 3 mm thick glass, larger heatsink, and stronger housing
  • Open and usable in any third-party system
  • Can be operated with gloves and suitable for use in damp environments
  • Ideal for any HTML5 or browser-based visualization

Flat screen touch monitors

For industry

VL3 FPM are flat screens and extend the VL3 panel PC portfolio. These monitors combine the look, feel, and mechanical properties of the VL3 PPC and xP 6000 HMIs and offer extended connection options compared to the BL FPM series monitors.

Main features

  • Large selection of display sizes
  • Same look as the xP 6000 HMI panels and VL3 panel PCs
  • Same mechanical properties as the xP 6000 HMI panels and VL3 panel PCs
  • Flexible installation with or without control cabinet
  • Extended connectivity options

Your Advantages

  • Same appearance and same cutout dimensions as TP 6000/WP 6000 HMIs and VL3 panel PCs
  • Improved connection options, including 2 x USB output and optional VGA, DP, or HDMI signal
  • Can be operated wearing gloves and suitable for humid ambient conditions

Outstanding overall package including design, quality, and service

HMIs and industrial PCs
HMIs and industrial PCs
HMIs and industrial PCs
VL3 UPC 2440 EDGE product image
HMIs and industrial PCs

Our HMIs and industrial PCs offer an attractive and intuitive product design. Compact and functionally designed, they fit seamlessly into your system or machine design and are the perfect user interface between user and machine.

HMIs and industrial PCs

Made by Phoenix Contact – you can rely on this promise of quality. Our focus is to provide durable components that meet industry standards and high quality requirements. Our HMI and IPC portfolio is produced from high quality and reliable components and always offers the best performance class.

HMIs and industrial PCs

Benefit from our comprehensive service. From product selection to retrofitting your existing industrial systems: We develop the perfect concept for individual automation tasks with our customers.

VL3 UPC 2440 EDGE product image

Our HMI/IPC portfolio is ready for open automation solutions. The runtime of our edge PCs feature all the advantages of the PLCnext Technology ecosystem. Benefit from simple integration into an existing IT infrastructure through centralizing data in the cloud, closing the gap between the IT and OT worlds.

To the automation technology for PLCnext Technology