IP66-rated industrial panel PC (PPC) with an 11th generation Intel® processor with up to 64 GB RAM and support for two M.2 2280 SSDs. A variety of I/O options are available, including wireless LAN.
Panel PCs
Benefit from the advantages of our scalable and modern panel PCs for acquiring, processing, measuring, controlling, and visualizing your data. Touch panel PCs are the business card for every visualization solution. Designed as flush-mounted or support arm versions with IP65 or IP69K protection, all industrial panel PCs impress with their robustness, performance, and state-of-the-art touch technology.
Configurable panel PC with 10.1” and 12.1” PCAP screen options, Intel Atom® x6211E or x6413E processor, configurable RAM and NVMe storage options. Additional configuration options include mass storage expansion and connectivity options like WLAN and additional Ethernet ports.
IP66 protected VL3 panel PC with 10" PCAP touch screen, Intel Atom® x6211E processor, 8 GB RAM, 60 GB mass storage
Configurable rugged-panel PC with daylight-readable display (analog resistive or PCAP touch technology), enclosed housing with degree of protection IP66 (front/back) and extended temperature range. Configurable: display, data storage, and operating system, and more.
Fully enclosed IP65 industrial PC with Intel® Pentium® or Celeron® processors and multi-touch capacitive full HD display. Designed for VESA, pole, or arm mounting.
Fully enclosed IP65 industrial PC with Intel® Core™ processors and multi-touch capacitive full HD display. Designed for VESA, pole, or arm mounting.
IP66 protected VL3 panel PC with 10" PCAP touch screen, Intel Atom® x6413E processor, 16 GB RAM, 120 GB mass storage
IP66 protected VL3 panel PC with 12" PCAP touch screen, Intel Atom® x6413E processor, 16 GB RAM, 120 GB mass storage
IP66 protected VL3 panel PC with 12" PCAP touch screen, Intel Atom® x6211E processor, 8 GB RAM, 60 GB mass storage
The advantages of our Panel PCs
- Suitable for every system with display sizes from 10" to 21"
- Latest-generation projective capacitive touch screens for precise touch point detection in industrial environments: Wet and humid environments and operation while wearing gloves are supported
- Processing power tailored to your needs thanks to high-performance, energy-efficient, and latest-generation Intel® Atom™, Celeron®, Pentium®, or Core™ i processors
- High system availability due to the industrial-grade, fanless design and the absence of moving parts
- Flexible expansion with optional extension cards, such as additional Ethernet ports
- Secure hardware option with TPM 2.0
Valueline: The new generation of industrial PCs
VL3 panel PCs: Intelligent visualization and control in a single device
The VL3 panel PCs combine powerful PC technology and a modern HMI in a compact solution. Thanks to their high computing power, they are ideal for machine operation, process visualization, data acquisition, and edge computing applications. The integrated multi-touch displays ensure intuitive operation and optimal display of HMI and SCADA applications. Available in a variety of display sizes and featuring powerful processors and flexible interfaces, these panel PCs can be seamlessly integrated into existing automation environments. The robust devices provide a reliable platform for the digitalization of machines and systems and combine visualization, control, and data processing directly at the point of use.
BL2 panel PCs for modern HMI and visualization applications
The BL2 panel PCs enable you to implement powerful operating and visualization solutions directly at the machine. These industrial panel PCs combine multi-touch technology, high computing power, and a robust design featuring IP65 degree of protection in a single compact device. They are ideal for HMI applications, process visualization, machine control, and integration with modern automation systems. Thanks to their flexible hardware options and easy integration, the BL2 panel PCs offer a future-proof solution for the digital factory and support efficient operation and transparent production processes.