VL3 FPM 156 is a 15.6-inch, 1920 x 1080, industrial touch, IP66-rated, flat panel monitor with the look and dimensions of the WP 6…/TP 6… and VL3 PPC.
Touch monitors
For operating concepts where the industrial PC and industrial monitor are physically separated, our functional multi-touch monitors are the ideal solution. The robust devices with an industrial touch screen can be used directly on the machine. Numerous graphical interfaces enable easy connection to any PC.
VL3 FPM 101 is a 10.1-inch, 1280 x 800, industrial touch, IP66-rated flat panel monitor with the look and dimensions of the WP 6…/TP 6… and VL3 PPC.
VL3 FPM 238 is a 23.8-inch, 1920 x 1080, industrial touch, IP66-rated, flat panel monitor with the look and dimensions of the WP 6…/TP 6… and VL3 PPC.
VL3 FPM 185 is a 18.5-inch, 1920 x 1080, industrial touch, IP66-rated, flat panel monitor with the look and dimensions of the WP 6…/TP 6… and VL3 PPC.
VL3 FPM 121 is a 12.1-inch, 1280 x 800, industrial touch, IP66-rated, flat panel monitor with the look and dimensions of the WP 6…/TP 6… and VL3 PPC.
VL3 FPM 215 is a 21.5-inch, 1920 x 1080, industrial touch, IP66-rated, flat panel monitor with the look and dimensions of the WP 6…/TP 6… and VL3 PPC.
Hygiene monitor with 39.6 cm/15.6" display (capacitive multi-touchscreen), 1920 x 1080 pixels (Full HD) in all-around closed stainless-steel housing without screws or sharp edges. With shatter protection film.
The advantages of our touch monitors
- Projective capacitive touch screen monitors for various applications
- High shock resistance and electromagnetic compatibility with robust housing suitable for industrial applications
- Large-scale compatibility thanks to open IT standards and numerous interfaces
- Use even in particularly harsh industrial environments and in a wide temperature range
- Mounting as a front installation or via an integrated VESA 100 device
- Easy touch and video signal transmission up to 90 m with optional KVM extenders