VL3 FPM 185 - Monitor
1580718

Is being prepared to meet the requirements of the CRA

VL3 FPM 185 is a 18.5-inch, 1920 x 1080, industrial touch, IP66-rated, flat panel monitor with the look and dimensions of the WP 6…/TP 6… and VL3 PPC.

Product details









Your advantages

18.5" display
DisplayPort, VGA, and HDMI input ports
2x USB Ports for Keyboard & Mouse use
Ambient operating temperatures from -20 °C ... 60 °C