The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

Installation and mounting material for your control cabinet

Control cabinet accessories

With cabling systems, protective hoses, cable feed-throughs, and cable entry systems, control cabinet accessories provide protection and order in and around the control cabinet. In addition, shield clamps enable EMC-compliant wiring. Furthermore, sockets and service interfaces facilitate maintenance, servicing, and diagnostics.

Your advantages

  • Clear and tidy control cabinets through the use of mounting material and cable guiding systems
  • Orderly conductor entry from the field into the control cabinet
  • Cable protection with various protective hoses
  • EMC-compliant wiring to prevent incoming and outgoing interference radiation
  • Simplified maintenance with service interfaces and electrical outlets
  • Optimum visibility with flexible enclosure lights

New products

Electrical outlets with USB interfaces on a DIN rail

Sockets with USB interfaces

Universal with three connections

The electrical outlets with a German and American pin connector pattern feature an additional USB-A and USB-C interface. This means that various devices can be supplied. You can choose between Push-in and screw connection for the power connection.

Main features

  • Pin connector pattern: Germany / USA
  • 16 A, 250 V / 15 A, 125 V
  • USB interfaces: USB-A and USB-C
  • USB values: 5 V, 3 A (total), efficiency: DOE Level IV
  • Connection method: Push-in / screw
  • Conductor cross-section: 0.2 mm² … 4 mm² / 24 AWG … 12 AWG
  • LED display for USA types
  • Conforms with relevant safety standards

Your Advantages

  • 3-in-1: Ready-to-use power supply for external devices during maintenance and servicing
  • Safe USB power supply and fast charging with 15 W USB power
  • Energy savings with a particularly high efficiency of the USB interface in no-load and partial-load operation
  • Flexible mounting: DIN rail mounting or direct mounting via screw
  • Quick and easy installation with Push-in connection technology

Overview of product areas


Cable entry plate and cable glands

Cable entry plate and cable glands

Cable entry systems

In the cable entry systems category, you will find everything for orderly and clear cable entry from the field into the control cabinet. In addition to the special entry plates, which guarantee particularly orderly cable entry for a larger number of cables, you will also find simple cable glands. The portfolio also includes various accessories such as seals, corrugated pipes, and various adapters and adapter plates.

CGS cable guiding system

CGS cable guiding system

Cable guiding systems

The cable guiding systems product category covers all aspects of cable routing and cable protection. Inside the control cabinet, the focus is on orderly cable routing, which is why products such as cable ducts or the CGS cable guiding system are used here. Unlike cable ducts, the CGS enables easy cable routing from the control cabinet door into the control cabinet. Outside the control cabinet, protective hoses are largely used for cable protection. The protective hoses are available in various materials and designs to withstand different ambient conditions.

Mounting material for creating an orderly control cabinet

Mounting material for the control cabinet

Mounting material

The mounting material consists of DIN rails, neutral busbars, end brackets, cable ties, and various mounting adapters. Select the correct DIN rail and optionally attach the DIN rail using the corresponding mounting adapters. The DIN rail adapters allow you to mount the DIN rail in a raised or angled position, for example. To prevent lateral displacement of the terminal blocks, use the wide range of end brackets. The range also includes various support brackets suitable for mounting neutral busbars. The portfolio also includes various cable ties for clear conductor bundling.

PLD E 409 W 350 LED enclosure light

LED enclosure light

Enclosure lights

Optimum illumination and quick installation. Equipped with the latest LED technology and high-quality optical components, they provide ideal illumination for your control cabinet. Due to the magnetic mounting, the enclosure lights are quick to install and easy to put into operation.

Service interface and electrical outlet

Service interface and electrical outlet

Electrical outlets and service interfaces

The service interfaces and electrical outlets make it much easier to maintain your control cabinets. The service sockets allow you to directly connect simple power cables and service connectors such as RJ45, CAT5e, or D-SUB 9. This means that you do not need any external sockets during maintenance. The electrical outlets are available in various country-specific versions and are equipped with fuses, switches, or LEDs. The sockets can be installed on the DIN rail, by means of direct mounting, or in a mounting frame.

The SK and SCC shield clamps mounted on a directly mountable support bracket

SK and SCC shield clamps

Shield clamps

The shield clamps category includes all products that are required for EMC-compliant terminal block wiring. In addition to the various shield clamps, these also include shield-connection clamps and branch terminals or feed-in terminals. This enables you to protect the wiring inside your control cabinet against various forms of interference, such as capacitive or inductive interference. The neutral busbars for attaching the shield clamps and branch terminals can be found in the mounting material category.

Product brochure
Control cabinet accessories

Discover the variety of control cabinet accessories in the product brochure. The accessories provide protection and create order in and around the control cabinet. Furthermore, sockets and service interfaces facilitate maintenance, servicing, and diagnostics.

Download the brochure
Control cabinet with various control cabinet accessories