LED enclosure light, AC wide range input, color temperature 5000 K, with motion detector, type B socket (e.g., for USA and Canada)
Enclosure lights
The enclosure lights from Phoenix Contact provide optimum lighting for your control cabinet, and are easy to install without tools. In particular, the lower third of the control cabinet is ideally lit via a high-quality lens and prismatic reflector. Choose the lights tailored to your needs from two performance classes and a particularly flexible product range.
LED enclosure light, 24 V AC/DC ... 265 V AC/DC, length: 350 mm, degree of protection: IP20, can be swiveled (±90° swivel range), including mounting accessories
LED enclosure light, 24 V AC/DC ... 265 V AC/DC, length: 350 mm, degree of protection: IP20, can be swiveled (±90° swivel range), with motion detector, including mounting accessories
LED enclosure light, AC wide range input, color temperature 5000 K, with motion detector, type F socket (Schuko)
LED enclosure light, AC wide range input, color temperature 5000 K, with motion detector, type E socket (e.g., for France and Belgium)
Connecting cable, 3-position, free cable end, cable length: 3 m
Connecting cable, 3-position, cable length: 1.6 m
Your advantages
- Optimum illumination of the entire control cabinet with high-quality optics
- Worldwide 400-class application options with wide-range power supply
- Authorized for use in North America with UL approval
- Reduction of the carbon footprint with a low power consumption
- Flexible mounting options with various types of fixing
New products
LED enclosure light with socket
Universal lighting of control cabinets
The light is used to illuminate control cabinets. It can be used universally due to its AC wide range input and country-specific sockets. A motion detector is integrated. Various mounting options round out the product.
Main features
- AC wide range input: 100 V AC ... 240 V AC
- Country-specific sockets
- Integrated motion detector
- Light output: 1,400 lm
- Color temperature: 5,000 K (neutral white)
Your Advantages
- Optimum illumination of the control cabinet due to glare-free optics
- Modern and robust design for a long service life
- Brightly lit work area due to high light output
- Sockets enable the operation of external devices
Class 400 PLD enclosure lights
The enclosure lights of the 400 class are characterized by optimum lighting of the control cabinet interior, even in the lower area, thanks to high-quality optics. The wide-range power supply of 24 to 240 V AC/DC enables worldwide use. The Push-in connection technology guarantees quick and easy installation of the lights. The light can be swiveled in increments, and the delivery includes both screw and magnet fasting mounting options, providing you with a high degree of flexibility. This is also the case in terms of controlling the lights. You have the choice between a version with integrated motion sensor or with a connection to a door position switch.
Class 708 PLD enclosure lights
The class 708 PLD enclosure lights ensure excellent illumination of the interior of control cabinets. With state-of-the-art LED technology, they achieve a light output of 1400 lm and an illuminance of 1480 lx at a distance of 1 m. This ensures optimum visibility, even in the deeper areas of the control cabinet.
These lights can be used worldwide because they have an AC wide range input of 100 to 240 V AC. The plug-in connection technology and the supplied screw, latching, and magnetic fastenings make installation particularly easy and flexible. The modern, contemporary design of the lights is not just functional, but also aesthetically pleasing. In addition, the integrated sockets enable the option of operating external devices such as measuring devices and notebooks, which increases the functionality and convenience when working in the control cabinet.