The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

Industrial printers for professional marking

Printers

With our industrial printers, you can create markings more easily than ever before: whether using laser, UV LED, or thermal transfer technology. The wide range of printing and marking systems that we offer is guaranteed to provide you with the right solution for marking terminal blocks, conductors and cables, devices, and systems. All printers are particularly easy to use.

Your advantages

  • Intuitive menu navigation via uniform touch displays
  • The MARKING system software controls all marking systems
  • Prevention of printing errors with automatic material detection
  • High-quality results with optimally coordinated components
  • Time savings with rapid integration of the printers into existing structures

MARKING system – simply easy!

The MARKING system portfolio features a comprehensive system solution for simple and efficient marking processes. It consists of intuitive marking software, high-performance industrial printers, versatile marking solutions, and comprehensive services. This is how we can make your working life easier.

Marking systems

Industrial markings must enable clear identification. Therefore, depending on the application and the associated ambient conditions, there are numerous and different requirements. We offer a wide selection of marking systems for stationary and mobile identification. Make your workflows even more effective and decide which system best suits your requirements.

Interactive image map: Marking systems
TOPMARK NEO
With the TOPMARK NEO laser marker, you can create resilient markers for exacting demands in industrial environments. The laser marking results achieved impress with their excellent resilience against a wide range of environmental and mechanical influences.
More about the TOPMARK NEO
TOPMARK NEO
THERMOMARK PRIME 2.0
The THERMOMARK PRIME 2.0 is ready for use wherever you need it. With this versatile stand-alone printing system, you can use thermal transfer technology to mark marking materials in card and sheet format quickly, easily, and cost-effectively.
More about the THERMOMARK PRIME 2.0
THERMOMARK PRIME 2.0
THERMOMARK CARD 2.0
With the THERMOMARK CARD 2.0 thermal transfer printer, you can mark plastic labels in card and sheet format for applications in terminal, wire and cable, equipment, and plant marking.
More about the THERMOMARK CARD 2.0
THERMOMARK CARD 2.0
THERMOMARK E SERIES
For maximum efficiency of the identification processes, combine the standard thermal transfer printer with a THERMOMARK E SERIES applicator. This will transform your printer into an efficient printing and application system, achieving an average time saving of 60%.
More about the THERMOMARK E SERIES
THERMOMARK E SERIES
BLUEMARK E.CARD
With the BLUEMARK E.CARD UV inkjet printer, you can process high print volumes in industrial identification very efficiently. With its innovative combination of thermal inkjet technology and UV LED curable inks, the printer enables optimal print results on plastic and metal materials.
More about the BLUEMARK E.CARD
BLUEMARK E.CARD
THERMOMARK ROLL 2.0
With the THERMOMARK ROLL 2.0 thermal transfer printer, you can print labels, shrink sleeves, and marking sleeves in roll format for applications in terminal, wire and cable, equipment, and plant marking.
More about the THERMOMARK ROLL 2.0
THERMOMARK ROLL 2.0
THERMOMARK GO SERIES
With the THERMOMARK GO SERIES devices, you can create your markings directly in the application environment. Whether you choose our THERMOMARK GO app-controlled label printer or the THERMOMARK GO.K compact handheld printer, our mobile printers are ideally equipped for maintenance and repair work in the field.
More about the mobile printers
THERMOMARK GO SERIES

Marking technologies The right technology for every area of application in industrial identification

The right marking system is available for all of your marking requirements. Choose from three printing and marking technologies and create identifications that are ideally suited to your areas of application.

E-paper
Industrial identification

Our entire portfolio at a glance: The product brochure contains comprehensive information and technical data on marking systems and materials as well as software and services.

Open the e-paper
Marking systems