Marker pen, for manual labeling of unprinted Zack strips, smear-proof and waterproof, line thickness 0.5 mm
Plotter and engraver
Our plotter marks high-quality marking materials to create durable markings. Simply switching the standard plotter head with the engraving unit converts the plotter into an engraving system. Markings created with this system are very durable even under extreme conditions.
Disposable marker pen, non-refillable, for manual marking, can also be used for plotter marking in combination with the P-PEN ADAPTER, line thickness 0.1 mm
Ink cartridge, special black ink, 5 cartridges of 1 ml each, for high demands
Cleaning set, consisting of: 1x cleaning cup, 2x cleaning cartridges with 10 ml cleaning fluid each and 2x replacement sealing caps for the CMS-PEN ... and CMS-DISPOSABLE-PEN ...
Engraving tool, with a point angle of 15°, point diameter: 0.5 mm
Cleaning stick for fast and efficient printhead cleaning of all Phoenix Contact thermal transfer printers.
Marker pen, incl. adapter, ink tank and reservoir, 0.35 mm nib
Marker pen, incl. adapter, ink tank and reservoir, 0.25 mm nib
Tracing sleeve, for mechanical surface scanning
Cleaning fluid, 30 ml, for the CMS-PEN ... and CMS-DISPOSABLE-PEN ...
Your advantages
- Easy operation of the plotter with the PROJECT complete marking software
- Fast startup with a USB and Centronics interface
- User-friendly: clear operation with just four keys
The plotter with engraving unit
The plotter with engraving unit is the ideal marking system for use in workshops.
You can use the system to engrave metals and special double-layer plastics. Engraving chisels are available with diameters ranging from 0.2 to 1.0 mm for creating different line thicknesses.
Engraved labels can be used, for example, to mark cables that are laid in the ground.
Create durable markings for aggressive environments.