Fully hard metal chisel, 1 cutting edge, cutting width: 0.75 mm
Plotter and engraver
Our plotter marks high-quality marking materials to create durable markings. Simply switching the standard plotter head with the engraving unit converts the plotter into an engraving system. Markings created with this system are very durable even under extreme conditions.
Non-slip pads for fixing engraving plates on the engraving machine CMS GRAV 32, dimensions: 305 x 400 x 3 mm
Fully hard metal chisel, 1 cutting edge, cutting width: 3.0 mm
Fully hard metal milling cutter, 2 cutting edges, milling width: 2.0 mm
Aluminum adapter, to fix the P-PEN during plotter marking
Engraving tool, with a point angle of 15°, point diameter: 0.3 mm
Marking plotter for the entire portfolio of UC marking materials and materials in sheet and strip format.
Disposable pen, incl. adapter, integrated ink cartridge and pen station, writing thickness: 0.25 mm
Disposable pen, incl. adapter, integrated ink cartridge and pen station, writing thickness: 0.35 mm
Engraving unit, weight: 7.6 kg, length: 0.35 m, width: 250 mm
Your advantages
- Easy operation of the plotter with the PROJECT complete marking software
- Fast startup with a USB and Centronics interface
- User-friendly: clear operation with just four keys
The plotter with engraving unit
The plotter with engraving unit is the ideal marking system for use in workshops.
You can use the system to engrave metals and special double-layer plastics. Engraving chisels are available with diameters ranging from 0.2 to 1.0 mm for creating different line thicknesses.
Engraved labels can be used, for example, to mark cables that are laid in the ground.
Create durable markings for aggressive environments.