Fully hard metal chisel, 1 cutting edge, cutting width: 0.1 mm
Plotter and engraver
Our plotter marks high-quality marking materials to create durable markings. Simply switching the standard plotter head with the engraving unit converts the plotter into an engraving system. Markings created with this system are very durable even under extreme conditions.
Replacement part, Self-adhesive mat for attaching marking materials / engraving plates to the GRAV 32 engraving unit. The double-sided coating eliminates the need for adhesive and clamping aids.
Fixing rings, for presetting the processing tools
Fully hard metal chisel, 1 cutting edge, cutting width: 0.3 mm
Fully hard metal chisel, 1 cutting edge, cutting width: 0.5 mm
Cleaning cartridges with replacement sealing caps, 2 cartridges with 10 ml cleaning fluid each and 2 caps for the CMS-PEN ... and CMS-DISPOSABLE-PEN ...
Tracing sleeve, for mechanical surface scanning
Engraving tool, with a point angle of 15°, point diameter: 1.0 mm
Fully hard metal chisel, 1 cutting edge, cutting width: 1.0 mm
Replacement collet chuck, for processing tools with a 3 mm shaft diameter
Your advantages
- Easy operation of the plotter with the PROJECT complete marking software
- Fast startup with a USB and Centronics interface
- User-friendly: clear operation with just four keys
The plotter with engraving unit
The plotter with engraving unit is the ideal marking system for use in workshops.
You can use the system to engrave metals and special double-layer plastics. Engraving chisels are available with diameters ranging from 0.2 to 1.0 mm for creating different line thicknesses.
Engraved labels can be used, for example, to mark cables that are laid in the ground.
Create durable markings for aggressive environments.