Non-slip pads for fixing engraving plates on the engraving machine CMS GRAV 32, dimensions: 305 x 400 x 3 mm
Plotter and engraver
Our plotter marks high-quality marking materials to create durable markings. Simply switching the standard plotter head with the engraving unit converts the plotter into an engraving system. Markings created with this system are very durable even under extreme conditions.
Fully hard metal chisel, 1 cutting edge, cutting width: 3.0 mm
Fully hard metal milling cutter, 2 cutting edges, milling width: 2.0 mm
Replacement set, consisting of: 1x stand tube, 1x clamping piece, 1x mounting bracket for fixing the suction tube and the connection cable
Aluminum adapter, to fix the P-PEN during plotter marking
Plastic magazine for CMS-P1 plotter. Accepts 1 Weidmüller Multicard mat universal
Engraving tool, with a point angle of 15°, point diameter: 0.3 mm
Plastic magazine for CMS-P1 plotter. accepts 3 flat Zack marker sheets
Magazine, for CMS-P1-PLOTTER, for accommodating UC1-TM..., UC1U-TM...
Magazine, for CMS-P1-PLOTTER and PLOTMARK, for accommodating UC-EMP..., UC-EMLP...
Your advantages
- Easy operation of the plotter with the PROJECT complete marking software
- Fast startup with a USB and Centronics interface
- User-friendly: clear operation with just four keys
The plotter with engraving unit
The plotter with engraving unit is the ideal marking system for use in workshops.
You can use the system to engrave metals and special double-layer plastics. Engraving chisels are available with diameters ranging from 0.2 to 1.0 mm for creating different line thicknesses.
Engraved labels can be used, for example, to mark cables that are laid in the ground.
Create durable markings for aggressive environments.