Rackmount PCs

Rackmount PCs

Our rackmount PCs provide you with maximum system performance for the acquisition and processing of large volumes of data in industrial automation or machine learning in machine building and systems manufacturing. With the flexibility of being able to extend the rackmount PC according to the specific application, the rackmount computers conform to the universal 19" industry standard. Benefit from components of the highest performance class.

The advantages of our rack PCs

  • Tailored to the 19" rack format with 2 RU
  • Suitable for every application thanks to scalable, powerful, and energy-efficient Intel processors
  • Can be extended via PCI and PCIe slots
  • High system availability and data security due to RAID support (0/1)
  • Easy maintenance with two hot-swappable drives
  • Increased security with lockable front flap
BL Rackmount 2U rackmount PC in a control cabinet

Rackmount PC for demanding industrial applications

With the BL Rackmount 2U, Phoenix Contact offers a high-performance rackmount PC for industrial automation, edge computing, SCADA systems, and data-intensive applications. This robust 19" system combines high computing power, reliable continuous operation, and flexible expansion options. The rackmount PC is ideal for central control and visualization tasks, as well as for processing large amounts of data. Thanks to its industrial-grade design and modern hardware architecture, the BL Rackmount 2U supports the efficient digitalization of machines, systems, and infrastructure. This provides users with a future-proof platform for high-performance IT and automation solutions.