Speed starter variant overview

Speed starter with intuitive operation

Flexible and energy-efficient control of three-phase asynchronous motors up to 7.5 kW: The CONTACTRON Speed Starter range is a state-of-the-art category of devices that bridges the gap between conventional soft starters and frequency converters. Features such as soft start, creeping speed, energy-efficient mode, and ramp control enable flexible motor operation. With the optional IO-Link, you'll benefit from easy integration, parameterization, and diagnostics. Safe Torque Off (STO) provides additional safety.

Go to Product Detail Page for item 1721299
CSS 5.5-3/3 - Speed starter
CSS 5.5-3/3 - Speed starter
1721299

Speed starter with soft start and configurable speed for starting and reversing motors up to 480 V AC and 5.5 kW, configurable motor protection, analog input, STO function up to SIL 3/PL e, three-phase load input and braking resistor connection

Easily and flexibly integrate CONTACTRON Speed Starters into the network with IO-Link. Easily and conveniently configure basic variable-frequency drive functions via IO-Link, read out process data, and control three-phase asynchronous motors up to 7.5 kW.

CONTACTRON Speed Starters: simple and intuitive network connectivity via IO-Link
Simple and intuitive network connectivity via the IO-Link module
CONTACTRON Speed Starters: extended flexibility with the modular plug-and-play system
Extended flexibility with the modular plug-and-play system
CONTACTRON Speed Starter: preconfigured function blocks
Preconfigured function blocks for TIA Portal, Studio 5000, and PLCnext Technology
CONTACTRON Speed Starter with IO-Link in the control cabinet – intralogistics application
Speed starter with IO-Link in the control cabinet: intralogistics application with conveyor belts

Your advantages

  • Quick installation and startup of speed starters with easy wiring and intuitive operating concept
  • Safe shutdown with the integrated Safe Torque Off (STO) function
  • Additional flexibility in use with new device versions with a power extension up to 7.5 kW
  • Space savings in the control cabinet due to the compact design with an overall width starting at just 35 mm
  • Cost-effective solution with all functions necessary for different speeds and soft start
  • Variable speed setting option with the analog input

CONTACTRON Speed Starters: the bridge from the field level to your IIoT architecture Networked IO-Link communication for automation

The network-enabled IO-Link module enables consistent communication right through to the field level. Parameter settings, diagnostics, and status data are available at all times and can be integrated easily into existing controller and IIoT architectures.

The network capability reduces engineering and wiring work, speeds up commissioning through remote access, and lays the foundation for data-driven services such as predictive maintenance, while also ensuring high-level scalability and future-proofing.

7.5 kW speed starter on the DIN rail in a control cabinet

More flexible than a soft starter – less complex than a frequency converter Variable speed starter up to 7.5 kW

The CONTACTRON Speed Starters are available in a wide range of versions:

  • Performance classes between 0.25 and 7.5 kW, with and without EMC filter, and with one- or three-phase mains inlet
  • Furthermore, all devices from 4.0 kW have an integrated braking resistor connection
  • In addition to protecting against accidental changes to the device, the CONTACTRON Speed Starter can be protected with an individually definable code

Select the appropriate product for your application.

Your advantages with our speed starters

Speed starter versions on the DIN rail
Speed starter being operated manually
Speed starter with connection to emergency stop
Speed starter being held
Speed starter with icons of all important functions
Speed starter versions on the DIN rail

Benefit from flexible application options with an extended power range from 0.25 kW to 7.5 kW. In addition to protecting against accidental changes to the device, the CONTACTRON Speed Starter can be protected with an individually definable code. Select the appropriate product for your application.

Speed starter being operated manually

Easy wiring and intuitive operating concept: The plug-and-play solution enables easy startup. You can set the required parameters quickly and efficiently via the position selector switch/rotary switch. CONTACTRON Speed Starter – the intuitive solution for a variety of motor applications with different speeds.

Speed starter with connection to emergency stop

With the integrated Safe Torque Off (STO) function, the CONTACTRON Speed Starter is unique in its device class. This means that you benefit from two-channel, safe shutdown without complex procedures and without additional contactors. SIL 3 and PLe certifications provide for your safety.

Speed starter being held

In a compact design with an overall width starting at just 35 mm, the CONTACTRON Speed Starter is currently the narrowest device in its class available on the market. Higher density in the control cabinet will save you additional costs.

Speed starter with icons of all important functions

The speed starter has all the basic functions of CONTACTRON motor starters that you need: start, reverse rotation, overload protection, and safe shutdown of three-phase asynchronous motors. You can realize up to four fixed speeds as well as the soft start and stop of the motor at full torque. With the analog input, you can set the speed to a variable value and also define a minimum and maximum frequency for your application.

CONTACTRON Speed Starters: connect, set, start

Find out more about the CONTACTRON Speed Starter – the intuitive solution for a variety of motor applications with different speeds.

The operating concept Experience the simple and intuitive operating concept by clicking on the hotspots.

Interactive image map: Operator interface of the variable speed starter – front view
CURRENT
Nominal current setting of the motor via the arrow buttons with subsequent confirmation (set/reset button).
RAMP
Separate ramp setting for upward and downward movements of the motor.
RAMP
STATUS
Status indicator of the motor (direction of rotation, control signal, frequency, current, voltage, power, and cos phi).
SPEED1
Speed and direction of rotation setting of Speed 1 via the arrow buttons with subsequent confirmation (Set/Reset button).
SPEED1
SPEED2
Speed and direction of rotation setting of Speed 2 via the arrow buttons with subsequent confirmation (Set/Reset button).
SPEED2
OPTIONS
Further possible optional parameter settings.

Overview of all functions Learn about the various functions by clicking on the hotspots.

Interactive image map: CONTACTRON Speed Starter with 6 function icons
Safe Torque Off
The integrated safety function enables use in safety-relevant emergency stop applications.
Reversing start
Reverse rotation via button settings directly on the device.
Various speeds
Speeds can be customized and modified as desired.
Ramp function
Fully adjustable soft start and shutdown of the motor.
Direct start
Easy control directly via 24 V PLC output cards or the 24 V output of the device.
Motor protection
Convenient protection via flexible nominal current setting of the motor including remote reset function.

All features at a glance Learn about the features by clicking on the hotspots.

Interactive image map: CONTACTRON variable speed starter versions – floating with fan and shroud
Versions with fans
Particularly service-friendly due to the replaceable fan.
Versions with fans
Safe Torque Off (STO)
With the integrated STO function, the CONTACTRON Speed Starter is unique in its device class. Thus, you benefit from two-channel, safe shutdown without complex procedures and without additional contactors. SIL3 and PLe certifications ensure your safety.
Safe Torque Off (STO)
Intuitive operating concept
With the simple operator interface consisting of a rotary switch, three buttons, and a display, all necessary settings can be made particularly intuitively.
Intuitive operating concept
Push-in Technology
Effortless plugging: Benefit from the advantages of Push-in direct connection technology, with insertion forces reduced by up to 50% and tool-free wiring.
Push-in Technology
DIN rail mounting
The devices can be mounted on and removed from the DIN rail without the use of tools.
DIN rail mounting
Rear panel mounting
Due to the mounting apparatus, the devices can be attached to the rear panel from the front, in the classic way, or from the side.
Rear panel mounting
Saving space in the control cabinet
In a compact design with an overall width starting at just 35 mm, the CONTACTRON Speed Starter is currently the narrowest device in its class available on the market. Higher density in the control cabinet will save you additional costs.
Saving space in the control cabinet
Versions with heatsink
Cooling the devices without wear or noise.
Versions with heatsink
Performance class 0.25–7.5 kW
The CONTACTRON Speed Starters are available in a wide range of versions in the performance classes between 0.25 and 7.5 kW.
Shroud for control lines
Shrouds for control cables for 35 and 45 mm wide CONTACTRON Speed Starters.
Shroud for control lines
Shroud for motor feeder lines
Optional mount on the shroud for control lines for supporting the shroud of the motor feeder lines.
Shroud for motor feeder lines
E-paper
Electronic switching devices and motor starters

Discover our portfolio: hybrid motor starters for switching and reversing motors, motor starters for DC motors, and speed starters with soft start and STO. DC circuit breakers reliably protect, monitor, and switch high DC loads.

Open the e-paper
Product brochure – Motor Starters and Electronic Switching Devices – with an online version for tablets

New products

Variable speed starter on the DIN rail up to 7.5 kW

Variable speed starter up to 7.5 kW

Intuitive operation with STO function

The CONTACTRON Speed Starter is now also available for motors up to 7.5 kW. Benefit from the intuitive setup of the variably adjustable ramps and up to four fixed speeds. The analog input and integrated STO function provide flexibility and safety.

Main features

  • Control of three-phase asynchronous motors up to 7.5 kW
  • Analog input
  • Parameterizable ramps and up to 4 adjustable speeds
  • SIL 3- and PLe-capable
  • Brake resistor connection from 4.0 kW
  • With integrated EMC filter as an option
  • Suitable function blocks in the PLCnext library

Your Advantages

  • Quick installation and startup with easy wiring and intuitive operating concept
  • Flexibility with the new performance class of up to 7.5 kW
  • Safe shutdown with the integrated Safe Torque Off (STO) function
  • Efficient operation with parameterizable ramps and up to four adjustable speeds
  • Variable speed setting option with the analog input