The CONTACTRON Speed Starters are available in a wide range of versions: performance classes between 0.25 and 1.5 kW, with and without EMC filter, and with single- or three-phase mains input. In addition to protecting against accidental changes to the device, the CONTACTRON Speed Starter can be protected with an individually definable code. Select the appropriate product for your application.
Speed starter with soft start and configurable speed for starting and reversing motors up to 230 V AC and 0.25 kW, configurable motor protection, analog input, STO function up to SIL 3/PL e, single-phase load input, with integrated EMC filter