The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

High system availability in intralogistics

Intralogistics: Conveyor belt transport system with bottles

The market for intralogistics is constantly changing and subject to growing requirements these days. Conveyor belts, systems, and high-bay warehouses are key elements of logistics. Fast delivery times, increasing delivery quantities, or return rates: All of these require flexible processes and efficient transport systems with maximum system availability.

Challenges


Intralogistics: High-bay warehouse motors

Systems must operate safely and efficiently

The systems in intralogistics are mainly operated by three-phase asynchronous motors. To design the movement sequences to be as efficient, safe, and flexible as possible, simple solutions are more important than ever.
There are several challenges that need to be overcome:

  • Overload: Motors can be overloaded, which can cause damage.
  • Emergency stop: In an emergency, the motor must be switched off safely.
  • Thermal load: Heavy loads can cause the motor to overheat.
  • Space requirements: Motor control devices often take up a lot of space in the control cabinet.
  • Installation complexity: Installation and startup can be time-consuming and complicated.

Our solution


Zoom view of a high-bay warehouse in intralogistics

The compact and simple solution for your goods transport and material flow Sanftanlauf und verschiedene Drehzahlen

The safe, simple, and efficient operation of three-phase asynchronous motors is an important objective in a large number of applications in logistics.

With the CONTACTRON Speed Starter, Phoenix Contact offers you a compact solution with intuitive operation. All necessary functions for your simple motor application are integrated:

  • Various speeds (normal speed, creeping speed)
  • Soft start
  • Ramp function
  • Safe Torque Off
  • Energy efficiency

Your advantages

  • The cost-effective solution with all functions necessary for different speeds and soft start
  • Various speeds for positioning, start-up, and collision prevention
  • Energy efficiency for operating IE2 motors in accordance with the EUP Lot directive
  • Safe Torque Off (STO) for safe operation
  • Easy startup without programming knowledge

Flexibility with speeds and energy efficiency

Interactive Image Map: 3D application image of a logistics center
Fans with a high starting current
To avoid high starting currents, such as in the case of large fans, a soft start can be used for the motor.
Fans with a high starting current
Avoiding collisions on conveyor belts
A conveyor belt is carefully decelerated by the ramp function (to avoid a collision).
Avoiding collisions on conveyor belts
Energy efficiency in conveyor belts
Efficient operation of motors in accordance with the EUP Lot directive (energy efficiency directive) in your logistics system.
Energy efficiency in conveyor belts
Storage and retrieval machine with various transport phases
Normal speed for a fast transport phase and creeping speed for a slow positioning phase.
Storage and retrieval machine with various transport phases

Summary


CONTACTRON Speed Starter on a DIN rail

Efficient, simple, and safe operation of three-phase asynchronous motors

The CONTACTRON Speed Starter protects motors in the event of overloads caused by a shutdown in accordance with the load curve. It enables safe shutdown in the event of an emergency via the Safe Torque Off (STO) function, without the need for additional contactors. The integrated thermal storage system ensures that the motor is shut down more quickly under high loads in order to prevent overheating. With its compact design, the speed starter requires very little space in the control cabinet. In addition, easy wiring and the intuitive operating concept make installation and startup much easier.

Intralogistics: High-bay warehouse motors

Soft start and various speeds

  • The cost-effective solution with all functions necessary for different speeds and soft start
  • Various speeds for positioning, start-up, and collision prevention
  • Energy efficiency for operating IE2 motors in accordance with the EUP Lot directive
  • Safe Torque Off (STO) for safe operation
  • Easy startup without programming knowledge