CSS 0.25-3/3-EMC - Speed starter
1201713

Is being prepared to meet the requirements of the CRA

Speed starter with soft start and configurable speed for starting and reversing motors up to 480 V AC and 0.25 kW, configurable motor protection, analog input, STO function up to SIL 3/PL e, three-phase load input, with integrated EMC filter

Free download available. Downloads

Product details