The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

Motor starters for DC motors

Motor starters for DC motors

Electronic load relays and reversing load relays enable the fast switching of mechanically commutated DC motors. Our reversing load relays reverse and brake DC motors up to 24 V/10 A without wear. An output that is protected against short circuits, overvoltages, and overloads ensures reliable operation in the system. The internal locking circuit and load wiring minimize the wiring effort.

Your advantages

  • Reliable and fast switching, thanks to wear-free electronics
  • Easy wiring, thanks to integrated locking circuit and load wiring
  • Direct start and reversing of mechanically commutated DC motors
  • Robust and resistant to shocks and vibrations

New products

Reversing load relays for DC motors on the DIN rail

Motor starters – safe switching of DC motors

Compact reversing load relays for DC motors

Reversing load relays enable the fast switching and braking of DC motors. An output protected against short circuits, surge voltages, and overloads ensures reliable operation. The internal locking circuit and load wiring minimize the wiring effort.

Main features

  • Switching and reversing of DC motors up to 24 V DC/10 A
  • Compact overall width: 12.5 mm
  • Push-in connection technology
  • Output protected against short circuits, surge voltages, and overloads
  • Wear-free and quick switching

Your Advantages

  • High system availability through safe and fast switching with wear-free electronics
  • Narrow design saves space in the control cabinet
  • Easy wiring with integrated locking circuit and load wiring
  • Reliable operation with short-circuit-, surge-, and overload-proof output
  • Robust against shocks and vibrations