Uninterruptible power supplies IQ Technology for an intelligent UPS system IQ technology is the key to an intelligent power supply solution. An intelligent UPS with IQ Technology monitors and optimizes the battery module, reduces maintenance effort, and increases the availability of your systems. The DC UPS determines all the relevant states of the battery module. This ensures the crucial transparency required to guarantee supply stability and the best possible utilization of the battery module at all times. The intelligent battery management feature calculates the available remaining buffer time and informs you as soon as a threshold value is reached. In this way, your system works as long as possible and is shut down before the battery voltage runs out. The connected battery module is detected automatically. The optimally adjusted charging characteristic maximizes the service life of the battery module. The adapted charging current ensures the quickest possible recharging and availability of the energy storage unit. You can keep an eye on your system at all times with the intelligent IQ Technology devices. Thanks to the integrated interfaces for PROFINET, EtherNet/IP™, EtherCAT®, RS-485, and USB, you can monitor and parameterize your system at any time with the QUINT DC UPS and QUINT AC UPS with USB interface. Furthermore, the system can be shut down in a safe state at any time. s e i l p p u s r e w o p e b i t p u r r e t n n U l i The first intelligent QUINT DC UPS for integration into established industrial networks With the intelligent QUINT DC UPS for integration into established industrial networks, you are ready for Industry 4.0. The integrated interfaces enable you to monitor, parameterize, or shut down the system in a safe state at any time, regardless of location. Extended load management The extended load management system consists of the following functions: • Energy monitoring: monitoring input and output voltages and the associated currents Device descriptions If the appropriate function block for your application is not available, you can create your own custom function blocks using our device descriptions. Interfaces The QUINT DC UPS can be easily integrated into the following existing industrial networks via various interfaces: • PROFINET • EtherNet/IP™ • Modbus/TCP • EtherCAT® • RS-485 Our QUINT DC UPS solutions feature a large selection of network technologies and are available in various performance classes (5 A, 10 A, 20 A, 40 A). 2-Port Switch Our QUINT DC UPS has a 2-port switch. The device can therefore be integrated flexibly into existing industrial networks. 82 Phoenix Contact • PC shutdown function: reliable shutdown of the IPC in the event of mains failure without any data loss, and autostart of the IPC when the mains power is restored • Cold restart function: UPS startup, incl. connected loads, even without mains power Function blocks We include the corresponding function blocks for the following engineering environments so that the QUINT DC UPS can be commissioned quickly: • PLCnext • TIA Portal • Studio 5000 • TwinCAT