The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

Power supplies for DIN rail

Power supplies for DIN rail

With their various functionalities, performance classes, and designs, our power supplies for DIN rails are the right partner for your application. Maximize the availability of your system with high-quality power supplies featuring leading technology. Select your solution from our product families.

QUINT POWER power supplies

QUINT POWER power supplies

QUINT POWER – maximum functionality

Our powerful QUINT POWER power supplies with SFB Technology are ideally suited for ensuring the maximum availability of your system.

  • AC or DC input: 1-phase, 3-phase
  • DC output: power up to 1,000 W
  • Voltages: 5, 12, 24, 48, 110, 125 V DC
TRIO POWER power supplies

TRIO POWER power supplies

TRIO POWER – robust with standard functionality

The solid TRIO POWER power supply is the plug-and-play solution for the control cabinet. It is optionally available with integrated multichannel device protection.

  • AC input: 1-phase, 3-phase
  • DC output: power up to 1,000 W
  • Voltages: 12, 24, 48, 72 V DC
  • Integrated device protection: four and eight channels
UNO POWER power supplies

UNO POWER power supplies

UNO POWER – compact with basic functionality

With their high power density, the UNO POWER power supplies are the ideal solution for loads up to 960 W, particularly in compact control boxes.

  • AC input: 1-phase
  • DC output: power up to 960 W
  • Voltages: 5, 12, 15, 24, 48 V DC
STEP POWER power supplies

STEP POWER power supplies

STEP POWER – for building automation

The STEP POWER power supplies are ideal for building automation in industrial and residential applications. With their low no-load losses and high degree of efficiency, they achieve maximum energy efficiency in distributed applications.

  • AC or DC input: 1-phase
  • DC output: power up to 120 W
  • Voltages: 5, 12, 15, 24, 48 V DC