With the bidirectional power conversion of the TRIO POWER power module, it is possible to draw energy from the grid and feed it into the grid. The first certifications in accordance with global feed-in standards facilitate flexible and worldwide use.
TRIO POWER, bidirectional AC/DC power module with 30 kW output power, Push-in connection, 19′′ rack mounting, CANopen interface, input: 3-phase, output: 50 V DC ... 1000 V DC or input: DC, output: 3 x 200 V AC ... 480 V AC. Product is being prepared for compliance with the Cyber Resilience Act (CRA).