Configurators for electronics housings Create your own customized electronics housing for the DIN rail or for field use. Select the series of your choice and the matching lower part. Complete your selection by adding the coordinated components – your choice of housing is ready.
DIN rail housings for control cabinet applications
Fully flexible when it comes to the shape, color, and function: DIN rail housings protect the installed PCBs, can be easily mounted on DIN rails, and offer perfectly integrated interfaces for transmitting signals, data, and power.
ICS series modular electronics housings for IoT applications
Configure your ICS housing solution for IoT applications and choose from a wide range of Push-in and screw connection technologies. Antenna, USB, or RJ45 connections can be easily integrated with additional accessories. Prepared displays and keypads as well as heatsinks enable you to create demanding applications. Upon completion of the configuration, you can also use the online thermal simulation for thermal analysis.
BC series modular housings for building automation
Do you need electronic devices for future-oriented applications in building automation? – You can create your own customized housing solution using the configurator. Housing sizes are available in standard-compliant DIN 43880 design with an overall width of between 35.6 and 161.6 mm. You can also benefit from versatile PCB connection technology. Operating elements such as touch displays, keypads, and DIN rail connectors provide additional flexibility.
ME-IO series multifunctional housings for controllers and I/O modules
Complex controllers and I/O modules require high data transmission speeds. ME-IO housings in a compact design enable almost 200 positions with Push-in front connection technology in a single device. In addition, DIN rail connectors ensure efficient module communication. Tailor-made solutions can be implemented using signal indicators and operating elements such as displays.
ME MAX series modular housings in flexible modular design
The modular design of the ME MAX housing enables the PCB area to be maximized. This means that you can use a wide range of connection technology with up to 120 positions per module. At the same time, the individual housing modules enable flexible overall widths ranging from 12.5 to 90 mm. Bus connectors and other accessories provide greater flexibility for your applications.
Modular ME series housings in easy-to-install cup shape
Do you want to connect up to 120 positions to a module? – Choose from different housing sizes and upper housing parts to create the right ME housing configuration for your needs. In addition, you can use a bus connector to establish communication with other modules on the DIN rail.
ME-PLC multifunctional housings for controllers
ME-PLC housings have a large installation space and a high PCB assembly area. Various ready-made front connection modules with up to 36 positions and RJ45 connection sockets are available. High data transmission speeds can be achieved with DIN rail connectors with up to 50 positions. Housing covers for easy integration of signal indicators and displays complete your device.
EH series basic housings for universal applications
When creating your individual housing, you can choose from seven overall widths, two installed heights, three housing cover types, and more than 100 possible combinations. Various PCB orientations and arrangements are possible. With the integrated, freely selectable connection technology, entire housing systems can be implemented in a uniform design.
UM-PRO series extruded profile housings for high temperature resistance
Greater freedom when developing the PCBs for your devices: The UM-PRO extruded profile housing offers an open design principle, individual mounting positions for the PCB, and flexible lengths ranging from 3 to 200 cm. This means that large-scale device concepts are easy to implement. With the material used, applications are possible even in extreme temperature ranges.
UM-BASIC series extruded profile housings for custom PCB sizes
Do you need greater freedom when developing the PCBs for your devices? – The UM-BASIC extruded profile housing offers an open design principle, individual mounting positions for the PCB, and flexible lengths ranging from 3 to 200 cm. This means that even large-scale device concepts can be implemented.
Field housings for outdoor use
Whether stationary display units, robust outdoor devices, or embedded systems, Phoenix Contact field housings with a high degree of protection are suitable for numerous areas of application such as building automation, logistics, and vehicle technology.
UCS series universal housings for embedded systems
Configure the UCS housing in the modular system. The various housing sizes and the wide range of mounting options, together with the accessories, provide smart solutions for embedded system applications. Integrated heatsinks support high-performance and thermally demanding applications. Upon completion of the configuration, you can also use the online thermal simulation for thermal analysis.
MCS empty enclosure for sensor and IIoT applications
Protection classes ranging from IP40 up to IP67 make the Monitoring Case System ideal for use in the field. With this MCS series empty enclosure, you can choose the right solution from three sizes and numerous frame versions. Optional accessories enable mounting in different locations.
ECS series outdoor housings for harsh conditions
Harsh ambient conditions require robust housings. With protection classes ranging from IP6X up to IP69K, ECS series outdoor housings provide ideal protection against dust, dirt, or water. The modular electronics housings, which are available in various sizes, can be locked via a screw or locking clip. Choose the right connection options for your individual needs, such as M8, M12, or M20. Optional accessories enable signals to be displayed.
HCS series handheld housings for portable operating panels
Do you need mobile operating devices? – Ergonomic handheld HCS series housings are available in various sizes and shapes. Integrate displays and membrane keypads according to your needs.
DCS series display carriers for wall mounting
Configure DCS series display carriers for data entry and display quickly and easily. The housing reliably protects your electronics from dust, splash water, and mechanical influences. Choose your suitable solution from the three sizes 5.7”, 7”, and 15” and from the variety of housing versions and mounting options. Membrane keypads and a battery compartment are available as an option.