The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

Circular connectors and data connectors for printed circuit boards.

Circular connectors and data connectors for printed circuit boards

Circular and data connectors for printed circuit boards offer you perfect solutions for industrial applications and for networking smart devices. Round connectors in M8 and M12 as well as RJ45, D-SUB, HDMI, coaxial, fiber optic, or SPE data connectors enable future-proof data transmission. Our portfolio includes variants for automated wave, SMT, or THR soldering as well as all common codings, mating faces, and degrees of protection.

Your advantages

  • Optimum solutions for the PCB with device-side circular connectors in M8 and M12 format as well as data connectors from RJ45 through USB, SPE, and D-SUB all the way to coaxial and FO connections
  • High degree of flexibility with shielded and unshielded versions, even and odd outlets, different signal types, and all common degrees of protection
  • Fast connection with innovative connection solutions for devices in all industry-standard degrees of protection and codings
  • Portfolio versions for automated soldering processes
Free sample
Test our PCB-bound connectors

Would you like to inspect and test device-side circular and data connectors for the printed circuit board? Order a free sample delivered direct to your workplace. You will receive expert support and advice on targeted use in your application. Discover the advantages of Phoenix Contact solutions for yourself.

Order a sample now
Circular and data connectors for the printed circuit board

New products

Angled M12 device connectors for THR
M12 device connectors for soldering processes
RJ45 magnetic jacks

Angled M12 device connector for THR

Increases efficiency in production

The 90° angled connector in M12 format is designed for automated production and enables efficient mounting processes. Thanks to its angled design, the new connector can be positioned flexibly on the PCB and can therefore also be used in confined spaces.

Main features

  • Angled design
  • For reflow (THR) processing
  • Voltages up to 250 V
  • Currents up to 4 A
  • Available in A and D codings
  • 4-, 5-, and 8-pos.
  • Unshielded version
  • Inverse pin connector pattern

Your Advantages

  • Suitable for pick-and-place: automated assembly on the PCB helps to increase efficiency in production
  • Optimized design: shifted center of gravity, thereby “effortless” standing on the PCB without locking clips
  • Flexible: easy positioning and alignment on the PCB even in confined spaces
  • Modular: compatible with the available THR housings

M12 device connectors for soldering processes

Future-proof in your application

The lead-free M12 connectors for wave soldering processes are RoHS II compliant without Exemption 6c. Due to their universal backward compatibility, you can smoothly integrate the connectors into your existing PCB layout.

Main features

  • Voltages up to 250 V
  • Currents up to 4 A
  • Available in A, B, and D codings
  • 4- and 5-pos.
  • Straight or angled design

Your Advantages

  • Standard pin assignments and codings for signal and data transmission with a uniform design-in design
  • Easy PCB mounting: two-piece connectors for wave soldering
  • Secure assembly: locking clips for fixing onto the PCB
  • Sustainable and future-proof: lead-free in accordance with RoHS II without Exemption 6c
  • Worldwide availability through global distribution channels

RJ45 magnetic jacks

Suitable for THT wave soldering and THR soldering

The new RJ45 jacks with integrated magnetics are suitable for wave soldering (THT) and reflow (THR) processing. They extend the existing portfolio with magnetic RJ45 jacks in industrial design for applications up to 1 Gbps.

Main features

  • 90° and 180° single-port PCB connectors
  • For wave soldering (THT) and reflow (THR) processing
  • With LED and shield spring as an option
  • Magnetics for all common Ethernet applications
  • Data rates up to 1 Gbps
  • Robust industrial design

Your Advantages

  • Simplified Ethernet design process due to integrated magnetics
  • Reduced PCB complexity and reduced EMC risks
  • Automated processing due to reflow solderability
  • Ideal version for any application due to wide range of products
  • Equipped for demanding areas of application due to industrial design

Main features

We offer you the right PCB-bound connectors for your application. Benefit from the unique range of our portfolio.

Circular connectors and data connectors for the printed circuit board

Codings For all common networks (A, B, D, K, L, M, S, T, X, Y)
Numbers of positions 2 to 12
Pin connector patterns 3+PE, 4+PE, 5+PE, RJ45, SPE, SPE M8
Degrees of protection IP20 to IP69K
Transmission speeds 1 to 10 Gbps
Sensor types Universal, Ethernet, PROFINET, Single Pair Ethernet

Ideal for numerous applications Our PCB-bound connectors offer versatile connection solutions for numerous applications. These include, for example:

Controller with HDMI and USB connection
Controllers: Easy startup with USB and HDMI interfaces
5G routers
5G routers
Circular connectors for devices in industrial electronics
Circular connectors for devices in industrial electronics
Frequency converters with data interfaces
Frequency converters: RJ45 INDUSTRIAL data transmission

This is why we are the perfect partner

Tag cloud on the topic of data interfaces
Employee advising customers on the appropriate connectors
Customer designing-in his connector
Employee in the laboratory testing data connectors
Tag cloud on the topic of data interfaces

With our extensive portfolio of connectors for data transmission, you always have the right connection. And it is quite easy, since Phoenix Contact is your single-source provider for all device interfaces. In our great variety of designs, codings, and pin assignments you will easily find your consistent solution for copper or FO cabling.

Employee advising customers on the appropriate connectors

The number of connections between machines, machine parts, and users is increasing. This means that the amount of data is growing while the amount of space remains the same. With Phoenix Contact’s consulting expertise, you will receive the right solution for your device interface: Our data communication experts find clever solutions for your application.

Customer designing-in his connector

We will not desert you in the planning process: During device development, we will support you, for example, with quick pre-configuration and 2D/3D data for your CAD software. Also included in the support package: a free sample service as well as reliable logistics with global availability thanks to online ordering.

Employee in the laboratory testing data connectors

Phoenix Contact’s high-quality connectors are made for reliable, long-lasting device communication. With our extensive competence in connection technology, you benefit from innovative solutions and long-term product availabilities. The quality of our products is confirmed by laboratory tests that go beyond the standard and international approvals.

Technologies

Single Pair Ethernet, the key technology for the IIoT
Copper-based data cabling
Fiber-optic cables
Communication and transmission technologies
Connection technologies
PCB assembly
Single Pair Ethernet, the key technology for the IIoT

Find out more about Single Pair Ethernet technology, the key to end-to-end data and power transmission from the sensor to the cloud.

More about SPE technology
Copper-based data cabling

Benefit from reliable data transmission through proven, copper-based technology.

More about copper-based data cables
Fiber-optic cables

The optical transmission of data via fiber-optic cables enables data rates of up to 40 Gbps over many kilometers.

More about FO technology
Communication and transmission technologies

5G, OPC UA, LoRaWAN, IEC 60870-5-104: future-proof transmission technologies for secure communication.

More about communication and transmission technologies
Connection technologies

From Push-in connection and multi-conductor connection to proven screw connection – find out about the wide range of connection technologies.

More about connection technologies
PCB assembly

Assemble PCBs efficiently and with process reliability: Our device connection technology is suitable for manual, semi-automated, and fully automated production.

More about PCB assembly