The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

SPT modular series PCB terminal blocks

Modular PCB terminal blocks for customer-specific terminal blocks

24 to 1,500 V in one connection terminal block: Configurable SPT modular series PCB terminal blocks supply your industrial electronics with an electric strength of up to 1,500 V. Phoenix Contact’s product configurator guides you to your terminal block in just a few steps: With extendable color spaces and, if desired, even with cross-sections that can be combined differently, but always with 24/7 access to your configuration data.

Ask a question for additional information about these products

Your advantages

  • Reduce power losses: Electric strength up to 1,500 V
  • More color options: Every position can be colored according to your wishes
  • Just a single component for any device connection: Combine different individual elements as desired to create your custom connection block.
  • The easy way to your customized item: Use the online configurator
  • Technical data can easily be accessed online: QR code on every product
Free sample
Order your sample package

Would you like to inspect and test our configurable SPT modular series PCB terminal blocks? – Obtain your own sample package.

Order a free sample
Configuration of the SPT modular PCB terminal block
Configured SPT modular series PCB terminal block on a laptop

Configurator for modular PCB terminal blocks

Configure your tailored solution for PCB terminal blocks from the SPT modular series and, at the end of the configuration process, add it directly to your cart.

You will then automatically receive a personal item number and information on the lead time. This ordering method is available in many countries. Until this method is rolled out globally, individual countries can temporarily request their solution by email at the end of the configuration process.

Phoenix Contact GameChangers for device connection

GameChangers for device connection

More than top performance – a completely new game: our GameChangers also take your applications to the next level of success.

Two employees look at the product navigator on a tablet, with various product overlays above it

Product navigator Get an overview of our comprehensive portfolio

Quickly find clear information about PCB terminal blocks, connectors, and electronic housings for device connections. The product navigator helps you by splitting the range into the various product groups.

Excellence times two

SPT modular with the German Innovation Award 2023 and the German Stevie Award 2023 logo
Phoenix Contact SPT modular team
SPT modular project manager Ingo Werner
SPT modular with the German Innovation Award 2023 and the German Stevie Award 2023 logo

The modular terminal blocks received the German Innovation Award 2023 and the German Stevie Award 2023.

  • The German Innovation Award singles out products and technologies, among other categories, that impress with their high degree of innovation and added value for users.

  • The German Stevie Award is a cross-industry business award that recognizes the outstanding achievements of companies in the German-speaking regions of Europe.

Phoenix Contact SPT modular team

This team is responsible for the success of the SPT modular PCB terminal block. All team members can be proud of themselves: Together, they worked with ambition and passion to make the SPT modular PCB terminal block the winner.

SPT modular project manager Ingo Werner

Project manager Ingo Werner has every reason to be pleased: With SPT modular, an end-to-end digital process chain from the configurator to production has been realized for the first time. The PCB terminal block scooped two awards for this achievement.

The added value in detail

Modular PCB terminal block with an electric strength of up to 1,500 V
Module PCB terminal block with each position individually colored
PCB with various individual elements
Connection block online configurator on a laptop screen
SPT modular PCB terminal block with QR code printed on
Modular PCB terminal block with an electric strength of up to 1,500 V

New applications in many industries, such as photovoltaics, require higher voltages of up to 1,500 V in order to achieve lower power dissipation and higher efficiency. Phoenix Contact provides suitable, configurable connection technology for these types of devices.

Module PCB terminal block with each position individually colored

Benefit from more possible combinations thanks to the extended color space. Each individual pole can be colored with one to three colors and, if necessary, also marked.

PCB with various individual elements

Benefit from greater flexibility when it comes to hybridizing your terminal blocks: Configure your PCB terminal block digitally. You can use adapters to connect terminal positions with different conductor cross-sections in order to create a custom overall solution. This way, you end up with a connection block that perfectly satisfies your specific requirements.

Connection block online configurator on a laptop screen

Configure your individual PCB terminal block from a modular system of individual components and visualize your connection solution. With just a few clicks, the configurator guides you to the desired product version. Experience a consistent digital process, from configuration and ordering to delivery.

Configure your individual connection block
SPT modular PCB terminal block with QR code printed on

You can always get an overview of all the technical data for your terminal block. Each configured terminal block is delivered with its own QR code, which means that you can view all the information on a detailed item page at any time.

3D view

360° view of SPT modular series PCB terminal blocks

PCB terminal blocks of the SPT modular series allow device manufacturers to create precisely fitting terminal blocks – in an end-to-end digital process chain from configuration through to production.

Discover the high degree of individualization that enables you to configure your connection block in the adjacent 3D view.

Completely consistent and digital end-to-end processes

Phoenix Contact is responding to customer demand for digitalization and individualization in connection technology. Find out what makes the configurable PCB terminal blocks from the SPT modular series unique.

Versatile use in numerous applications

Configurable PCB terminal blocks from the SPT modular series enable numerous applications in industrial and semi-industrial industries. The vertical versions are aimed above all at internal wiring and are preferably positioned in the middle of PCBs.

Special pitch spacers increase the electric strength of individual terminal points to up to 1,500 V, making them of particular interest for renewable energy applications and e-mobility. This is because in these fields, higher voltages should enable lower line losses – and therefore increased energy efficiency. They are therefore also suitable for a multitude of device applications – such as the following:

Frequency converters
Inverters
Storage solutions for renewable energies
Charging stations for e-mobility
Home charging station